Against the backdrop of global warming
endangering future generations, the demand
for energy-efficient devices increases.
The use of SiC technology leads to
considerable energy savings
and CO2 reduction.
SiC Wafer
SiC 3-pin MOSFET: TO-3PFM
D2PAK: TO-263AB
SiC 7-pin MOSFET: TO-263-7L
SiC 4-pin MOSFET: TO-247-4L
Compared to the previous generation, ROHM’s 4th generation SiC MOSFETs achieves up to 50% lower switching loss and 40 % reduction of ON resistance without sacrificing short-circuit ruggedness. On top, the latest generation offers a more flexible gate voltage range (15 -18V) and supports turn-off with zero volt – enabling simple gate drive circuits with unipolar supply to be used.