Product Key Points
BD9V100MUF-C:A DC-DC Converter with the Industry's Highest Step-Down RatioProvision of ROHM’s Unique Nano Pulse Control®
2018.07.12
In June 2017, ROHM began sample shipments of the BD9V100MUF-C DC-DC converter IC with the industry’s highest step-down ratio, achieved with switching at 2 MHz, and in December 2017 announced that it would begin volume production.
Engineering samples of the BD9V100MUF-C were demonstrated at exhibits such as CEATEC in 2016, and the development had already been announced. Due to the high level of interest expressed, this device was immediately addressed in an “Ask Direct to Engineers” column (Japanese) of TECH INFO on ROHM’s Tech Web, with the title ” DC-DC Converter IC Capable of Direct Step-Down from 48 V to 3.3 V”, consisting of two articles: Part 1: Is Direct Step-Down from 48 V to 3.3 V Possible? and Part 2: Simplifying the Power Supplies of 48 V Hybrid Systems to Cut Losses.
In this article, we shall go over the features and specifications of the BD9V100MUF-C that have been formally released. There are generally no changes to the basic functions and features described in the article mentioned above, but the specifications and ratings for the product were provisional at that time, and there have been some changes. The initial edition of the datasheet has also been released, and should be consulted for further details.
Nano Pulse Control®, ROHM’s Original Leading-Edge Power Supply Technology
Nano Pulse Control®is an ultra-high-speed pulse control technology that combines three advanced ROHM technologies in the circuit design, layout, and process areas. It is a leading-edge technology that contributes to simplification of 48 V power supply systems for mild hybrid vehicles, industrial robots, sub-power supplies of base stations and the like, and also helps to reduce their application sizes.
A new product, the BD9V100MUF-C, is equipped with Nano Pulse Control, consisting of an ultra-high-speed pulse control circuit, optimized pattern layout, and high-voltage BiCDMOS processes. Nano Pulse Control makes possible stable control using the world’s lowest* switching ON time of 9 ns (typ) for a power supply IC, to achieve high-speed switching at up to a maximum 2.3 MHz and an industry-highest 24:1 step-down ratio. *As of July 27 2017; result of a ROHM survey
Advantages Afforded by Nano Pulse Control
1) A conventional two-step step-down design can be achieved in one step, so that the footprint of the power supply circuitry can be reduced by 50% or more.
The minimum ON time of the BD9V100MUF-C is 9 ns (typ), 20 ns (max). This minimum ON time is made more stable through Nano Pulse Control, so that, for example at a switching frequency of 2 MHz, up to a maximum 60 V can be stepped down directly to a minimum of 2.5 V. The following waveform diagram was actually measured under conditions of a switching frequency of 2.1 MHz, with 60 V input and 3.3 V output. Under these conditions, the ON time is 1/2.1 MHz × (3.3 V/60 V) ? 26.2 ns. The reader should above all note that this short pulse is extremely well-formed and stable. Of course the output is also a well-behaved and stable stepped-down voltage.
Nearly all conventional high-voltage step-down DC-DC converter ICs have been incapable of this level of control, and so in stepping down from higher voltages such as 60 V or 48 V, they have used two steps in which, for example, 60 V is first stepped down to 12 V, and then the 12 V is used to generate 3.3 V or 2.5 V. Of course if the switching frequency is lowered, this kind of control is possible, but in order to avoid interference with AM radio in automotive applications, the switching frequencies in switching power supplies are generally set to 2 MHz or higher.
The advantages of stepping down the voltage in one step rather than two steps are obvious. The power supply circuitry consists of a single circuit instead of two circuits, and the board footprint for the power supply circuitry is roughly halved.
2) Higher switching frequencies mean smaller external components can be used, for approximately a 60% reduction in footprint
As explained above, the BD9V100MUF-C is capable of, for example, stepping down from 60 V or 48 V to 3.3 V or 2.5 V using a switching frequency of 2 MHz. As the switching frequency increases, the values required of the inductors and capacitors that are the external components required in a switching power supply are lowered. This means that component sizes can also be reduced, and so by raising the switching frequency, the footprint required by the circuit can be slashed as well.
The following graphic compares cases for switching frequencies of 300 kHz and 2 MHz. The footprint is cut from 6 mm2 to 2.4 mm2, a reduction of about 60%.
BD9V100MUF-C Key Specifications(For details, refer to the datasheet from the link below.)
Part No. | Input Voltage Range | Output Voltage | Output Voltage Accuracy | Operating Frequency | Max. Output Current | Operating Temperature Range |
---|---|---|---|---|---|---|
BD9V100MUF-C | 16V~60V | 0.8V~5.5V | ±2% | 1.9~2.3MHz | 1A (Max.) | -40℃~125℃ |
List of articles related to the「Provision of ROHM’s Unique Nano Pulse Control®」
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Product Key Points
-
Surface-Mount Packages Enable 45 W Output, with Greatly Reduced Standby Power and Support for Automated Mounting
-
Thermal Analysis Functions Added to ROHM Solution Simulator: Circuit-Scale Electrical-Thermal Coupled Analysis Tools Provided Gratis–Thermal Issues Analyzable in Advance through Simulations
-
RBQ Series: 100 V Products Added to Answer Demands for Higher Withstand Voltage Ratings; Stable Operation Even in High-Temperature Environments
-
RBR Series: Improved Efficiency with Lower Losses–Unchanged Performance in One-Size-Smaller Packages
-
RGWxx65C Series of IGBTs with Internal SiC Schottky Barrier Diodes: Switching Losses Reduced by 67% in Examples of Onboard Chargers Using Hybrid IGBTs with Internal SiC SBDs Compared with FRD+IGBT Devices
- Focus on Advantages—Ease of Design of High-Efficiency AC-DC Converters Using SiC MOSFETs: Small Surface-Mount Package Supporting Automated Mounting
- 600 V IGBT IPM: BM6437x Series Simultaneously Achieve Industry-Leading Low Noise and Low Losses for Inverters Used in Home Appliances, Small Industrial Equipment–Features–
-
200 V Schottky Barrier Diodes:RBxx8BM200 / RBxx8NS200 : Replaces FRD in 200 V Applications, for Improved Efficiency, Space Savings
-
Successful Development of “Third Generation In-wheel Motor with Wireless Power Transfer During Travel” : Ultra-Compact SiC Module Contributes to Realization of EV with No Charging Worries
-
Development of the BD71850MWV Power Management IC for the NXP i.MX 8M Nano Family : A 12-Output PMIC for i.MX 8M Nano Family
-
Newly Developed Compact GMR50 Current Detection Chip Resistor (Shunt Resistor) with High Rated Power : Industry-Highest 4W Rated Power from 5.0×2.5 mm Device
-
Free Web-Based Simulation Tool “ROHM Solution Simulator” : Power Devices and Driver ICs Verified Simultaneously, for Dramatic Reduction of Development Efforts and Time
-
Industry’s First Single-Chip LED Driver BD18336NUF-M Enables Safe Lighting Under Low Onboard Battery Conditions : Miniaturization of the Latest Socket-type LED Lamps for DRLs, Position Lamps
-
Nano Cap™ Technology Enabling Stable Control with Nano-order Output Capacitances : Realization of a Linear Regulator that Effectively Eliminates Output Capacitors
-
Development of 4th-Generation SiC MOSFET, Achieving Industry’s Lowest On-Resistance : Support for xEV/EV Main Inverters, Higher Battery Voltages
- SCT2H12NZ:1700 V High Voltage SiC-MOSFET : Delivering High Voltage and Low Loss Sought in Auxiliary Power Supplies for Industrial Equipment
- “Full SiC” Power Modules Using ROHM’s Own SiC-MOSFET and SiC-SBD : Smaller Equipment Sizes through Reduced Switching Losses and Higher-Frequency Operation
- CMOS LDO Regulator with World’s Smallest Package for Automotive Use : 55% Smaller Footprint, Yet Supports AEC-Q100
- 600 V Second-Generation Super-Junction MOSFET : EN Series:Improved Noise Performance, While Maintaining Low ON-Resistance, Fast Switching Speed
- 3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Enhanced the Surge Current Rating while Maintaining Low Losses, for PFC in High-End Equipment
- BD9227F:Step-down DC-DC Converter to Drive DC Fan Motor : Integrated Discrete Components for Higher Precision, Efficiency and Smaller Size
- Power Supply ICs on Small-lot 250-piece Tape & Reel Optimized for Industrial Equipment : 3 Series of LDO Regulators Cover a Wide Range of Applications
- Full-SiC Power Modules:Continually Expanding Lineup : Engineering Innovations to Handle Larger Currents
- The New R60xxMNx Series Lineup of PrestoMOSTM with Industry-Fastest trr : Cutting the ON-resistance and Qg to Lower Power Consumption Even Further
- BD9V100MUF-C:A DC-DC Converter with the Industry’s Highest Step-Down Ratio : The Advantage of a 24:1 Step-Down Ratio at 2 MHz
- BU33UV7NUX:Optimal Boost DC-DC Converter for Dry Cell Applications : Making Dry Cells Last 1.3 Longer
- BD70522GUL:DC-DC Converter Attaining Industry-Lowest 180 nA Current Consumption : Outstanding Functions Installed in an Ultra-Small Package
- AC-DC Converter IC with Internal Power MOSFET : Clearing the New Energy Star v. 6.0 Standard
-
RGTV/RGW Series of 650 V IGBTs:Combining Industry-Leading Efficiency and Soft Switching : Low Conduction Losses, Fast Switching = High Efficiency; Greatly Reduced Overshoot = Fewer Suppression Components
- BD9S Series:Ultra-small Step-down DC-DC Converters for Automotive, ADAS Applications with Power-good Pin : Wettable-Flank QFN Package Adopted in 2A/3A/4A Versions with SLLM™ Control
-
BSM250D17P2E004: High-Reliability 1700 V Full-SiC Power Module: The Industry’s Highest Level of Reliability in High-Temperature, High-Humidity Environments
-
SiC MOSFETs Conforming to the AEC-Q101 Automotive Reliability Standard: 10 SiC MOSFET Models for Automotive Use Added, Completing the Industry’s Most Extensive Lineup
-
Int’l Automotive Electronics Technology Expo (CAR-ELE JAPAN) 2019 : DC-DC Converter Solutions that Meet CISPR25 Class 5 Standards
-
600V SJ-MOSFET:R60xxJNx Series : PrestoMOS™ Boosts Design Freedom While Affording Industry-Fastest Reverse Recovery Time
-
World’s First AC-DC Converter ICs with 1700V Internal SiC MOSFET : Easily Attain Dramatic Compactness, Energy Savings, Efficiency in Power Supplies for AC 400 V Industrial Equipment
-
RGS Series:1200 V IGBTs Conforming to AEC-Q101 for Automotive Use : Increasing Demand for Automotive IGBTs with Lower Conduction Losses, Higher Rated Voltages
-
BD83070GWL Buck-Boost DC-DC Converter Achieves Amazing Power Savings Performance : High Efficiencies at All Load Levels Maximized Operating Times of Battery-Driven Equipment
-
SiC MOSFETs Adopting 4-pin Packages:SCT3xxx xR Series : Switching Losses Cut 35% Through Adoption of 4-Pin Packages
- Silicon Diodes Continue to Evolve, Driven by Applications | Si Fast-Recovery Diodes : Emphasis on Efficiency and Rated Voltage/Leakage Current
- The Key to Reduced Loss and Miniaturization in Power Applications : SiC-SBDs Offer Lowest Losses among Power Diodes
- BD9G341AEFJ:DC-DC Converter Achieves Industry-Leading 80 V Rated Voltage, High Efficiency : 1-Channel Step-Down DC-DC Converter Incorporates High-voltage, Low On-resistance MOSFET
- Automotive LDO regulator BD4xxMx series /BDxxC0A series : Why the LDO Series can be Specified as “Automotive”
- Switching Regulator Controllers Compatible with FPGA Power Supply Requirements : Adopted into Xilinx 7 Series FPGA Power Supply Module
- New lineup of LDO linear regulators, covering all 91 products! : Required Elements that Make Up a Standard Part
-
BD905xx-C series synchronous rectifier converter for automotive secondary power supplies : Increasing Requirements Not Met by LDO
- DC-DC converter family with an extensive lineup enhancing convenience : “Best Fit for Each Application” is Mandatory
-
Lineup of Over 220 Motor Driver ICs : Brushed DC Motor Driver ICs Offer Diverse Functions, Highly Efficient Driving
- Automotive Motor Driver
- Non-Isolated Gate Drivers and Power Devices
- Remarkable Quietness through Intricate Control Functions and a Novel Control Method Single-Phase Brushless DC Motor Driver IC
- 3-Phase Brushless DC Motor Driver IC Features Low Noise and Low Vibration through Sinusoidal Driving
- Quietness, Reliability through Control Optimization Stepping Motor Driver IC
- In-Series Pin Compatibility, High Efficiency Through Advance Angle Control Functions 250 V/600 V High-Voltage 3-Phase Brushless DC Motor Driver ICs
- An Extensive Lineup of Camera Lens Driver ICs to Meet All Needs
-
Almost No Measurement Equipment Needed for Stepping Motor Application Development