Ask Direct to Engineers
3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes
2018.01.25
ROHM has announced its SCS3 series as the third generation of SiC Schottky barrier diodes (hereafter “SiC-SBDs”). The SCS3 series further improves on the forward voltage, which was already the industry’s lowest at the time when the second generation of SiC-SBDs was developed, and greatly increases the surge current capability. We asked an engineeer in charge of development of the SCS3 series at ROHM, about features of the products and the prospects for their use in various applications.
-This spring, you announced a third generation of SiC-SBDs. I would like to ask about the features of this third generation of SiC-SBDs and how they have evolved from the second generation, but I’d also like to take this opportunity to first ask you for a brief tutorial on the basics of SiC-SBDs. As a matter of fact, I think a lot of people aren’t really very clear on the features of diodes and transistors that use SiC, silicon carbide, as the semiconductor.
Okay. ROHM established an integrated production system for power devices using SiC, and began mass production of SiC-SBDs and SiC-MOSFETs in 2010. At that time, these were the first SiC-SBDs in Japan, and the SiC-MOSFETs were the world’s first such devices. As SiC power devices, SiC-SBDs first became available on the market at the beginning of the 2000’s, and it has only been about five years since SiC-MOSFETs appeared.
Let’s begin with a brief explanation of the physical properties of SiC as a semiconductor material.
SiC is a compound semiconductor that is extremely stable–thermally, chemically, and mechanically stable; the parameters that are important for use in power devices are excellent. Because its dielectric breakdown field strength is roughly ten times higher than that of Si, the donor concentration of a layer necessary to secure rated voltage is high, and the layer thickness can be reduced, so that high-voltage devices can be fabricated that have extremely low resistance per unit area. Consequently it is possible to realize majority-carrier devices (SBDs, MOSFETs, and so on) with high voltage ratings and fast switching speeds. As additional features, compared with Si, SiC has a band gap about three times greater and a thermal conductivity roughly three times higher.
-So compared with Si, SiC is a semiconductor material that is extremely advantageous for increasing the voltage rating of majority-carrier devices capable of high-speed switching.
That’s right. Let’s look at some diode examples to explain things in more detail. This graphic is a schematic illustration of the flows of currents in SiC-SBDs, Si-SBDs, and Si-PNDs.
Here SiC-SBDs and Si-SBDs are both Schottky barrier diodes, and so the Schottky junction between a metal and an n-type semiconductor is essentially the same in both structures, and current flow is due to the movement of the majority carriers. The thickness of the SiC-SBD is shown as thin to illustrate the smaller layer thickness required to maintain the high voltage and enable low resistance, as explained above. An Si-PND structure consists of the junction of p-type silicon and n-type silicon, and both the majority carriers and the minority carriers contribute to electrical conduction.
Both SiC-SBDs and Si-SBDs are majority-carrier devices which operate through the action of the majority carriers (electrons) in the n-type semiconductor, and consequently, both feature high-speed operation during switching. In addition, SiC-SBDs achieve high voltage ratings, something that is difficult to achieve in an Si-SBD. The limit to the rated voltage of Si-SBDs under practical conditions is roughly 200 V, but SiC-SBDs with rated voltages of up to 1700 V are in mass production, and development of devices with still higher voltages is proceeding apace.
On the other hand, Si-PNDs are minority-carrier devices, and so can simultaneously achieve a high voltage and low resistance far beyond what is possible with Si-SBDs, but switching performance is inferior to that of majority-carrier devices. Among Si-PNDs, faster switching has been achieved in FRDs, but even these have poor switching recovery characteristics compared with SBDs.
The diagram on the right indicates the coverage of rated voltages by Si-SBDs, Si-PNDs/FRDs, and SiC-SBDs. SiC-SBDs cover a considerable part of the range of the rated voltages of Si-PNDs/FRDs, and so by replacing the Si-PNDs/FRDs over this range with SiC-SBDs, the recovery characteristic can be improved, enabling important advantages for applications.
-So SiC-SBDs cover higher-voltage regions where Si-SBDs do not compete, but where there is competition with FRDs, but the recovery characteristic is far superior to that of FRDs.
That’s right. These graphs indicate a comparison of the switching recovery characteristics of SiC-SBDs and Si-FRDs. The temperature dependence in each case is indicated as well.
What we first see when comparing these graphs is that the recovery characteristics of SiC-SBDs are clearly superior. Moreover, SiC-SBD exhibits almost no dependence on temperature. Earlier we briefly explained device structures, but in the case of Si-FRDs, ON operation with low resistance is achieved through the action of minority carriers. But when the device is turned off, the minority carriers contribute to the recovery current, resulting in switching losses in the application. Because SiC-SBDs are majority-carrier devices, in principle there is no recovery operation. The only recovery current flows that is due to the junction capacitance of the device, and there is almost no temperature dependence.
Recovery losses can be greatly reduced, helping to improve the efficiency of the equipment. In addition, the small recovery current means that lower noise can also be expected, and by eliminating components that would normally be needed to address noise issues, circuits can be made more compact.
-Are there any other characteristics that engineers should be aware of?
The forward voltage (VF) characteristic is also different from that of Si-FRD products. This is also better understood by viewing graphs of the characteristics.
The temperature characteristic of VF for Si-SBDs differs from that of Si-PNDs, including Si-FRDs. For a Si-FRD, the resistance falls with rising temperature and VF drops, but the VF of a SiC-SBD rises with rising temperature.
This characteristic has both advantages and disadvantages. When Si-FRDs are connected in parallel for use, if there is concentrated flow of current in one of the diodes, thermal runaway could occur, but the VF of SiC-SBDs rises and current balance is maintained. Hence SiC-SBDs have the advantage with respect to enabling parallel connection of diodes. On the other hand, it should be kept in mind that the surge current capability IFSM is lower than for Si-FRDs.
-Could you please summarize your explanation up to this point.
First of all, SiC is a semiconductor material that is very well-suited to use in power devices, and boasts excellent characteristics. When used for Schottky barrier diodes, excellent high-speed performance can be achieved, and devices with high rated voltages beyond what is possible with Si-SBDs can be fabricated. From the standpoint of the voltage rating, SiC-SBDs have competition from Si-FRDs, but nonetheless exhibit superior recovery performance. Fast recovery characteristics contribute to improved equipment efficiency and smaller application circuits.
-Do these devices have any drawbacks?
Compared with Si-FRDs, the low surge current capability is deemed an issue. ROHM’s release of the third generation of SiC-SBDs is intended to address such issues. In addition to the low-VF characteristics that have been a feature of ROHM’s SiC products, by further boosting the surge current capability IFSM and also improving the leakage current IR characteristics, we hope to be able to further expand the range of customers who are using our SiC power devices.
【Download Documents】Basics of SiC Power Devices
This handbook explains the physical properties and advantages of SiC, the differences in characteristics and usage of SiC Schottky barrier diodes and SiC MOSFETs with a comparison to Si devices, and includes a description of full SiC modules with various advantages.
List of articles related to the「3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes」
Download Technical Documents
Basics of SiC Power Devices
This handbook explains the physical properties and advantages of SiC, the differences in characteristics and usage of SiC Schottky barrier diodes and SiC MOSFETs with a comparison to Si devices, and includes a description of full SiC modules with various advantages.
Ask Direct to Engineers
-
600 V IGBT IPM Achieves Industry Top-Class Low Noise and Low Losses: Advantages and Challenges of Using IGBT IPMs
- Optimization of Frequency Characteristics of a DC-DC Converter in the Design Stage : Evaluating Frequency Characteristics to Check Output Stability and Response
- Another Important Issue after Miniaturization, Efficiency Enhancement, EMC:Thermal Design : Thermal Design Encounters Strong Headwinds due to Engineering Trend Changes
- Industry Top-Class DC-DC Converter Enabling 80V and High Efficiency : High-Voltage DC-DC Converter to Enter the Market
- Photocoupler-Free Isolated Flyback DC-DC Converter : Liberation from Photocoupler Maintenance in a Compact, Simple Design
- DC-DC Converter IC Capable of Direct Step-Down from 48 V to 3.3 V : Is Direct Step-Down from 48 V to 3.3 V Possible?
- What capacitor and inductor are the best for a switching power supply? – Inductor- : Reading and Understanding Inductor Specifications and Equivalent Circuits
- 3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes
- Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative
- AC-DC Converter Control that Achieves Both Power Factor Correction and High Efficiency : Is Power Supply Efficiency Always Reduced When a PFC Circuit is Added?
- SiC MOSFETs Adopting 4-pin Packages:SCT3xxx xR Series : Reasons for Adopting 4-pin Package
-
What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors
- In the evaluation of output ripples, ESL for output capacitor requires particular attention
- ESR of the Output Capacitor Exerts a Significant Impact on Output Fluctuation at Decreased Load
- Issues Relating to Mounting: Cracking
- Issues With Mounting -Audible Ringing-
- Summary
- Need to Know not Only Electrical Specs, But Also Their Characteristics Including Materials and Packaging Cases
- In Selecting an Input Capacitor, Focus on the Ripple Current, ESR, and ESL
- Industrial-grade step-down DC-DC converters providing long-term supply guarantee and available in small-reel sales : Routine Requirements in Industrial Applications: Long-Term Supply Guarantee and Small-Lot Sales
- Automotive general-purpose LDO regulator series offering a total of 43 models : There is a Reason for Extensive Variety as Many as 43 Models
- Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA
- The BM2Pxxx Series High Efficiency AC-DC Converter IC with Internal MOSFET : Issues Confronting Existing AC-DC Converters: Efficiency and Size
- Synchronous rectification step-down DC-DC converters developed as automotive secondary power supplies : Greatly Improved Efficiency and Supplied Power, with Number of Components and footprint comparable to LDO regulators