Ask Direct to Engineers
Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA
2017.01.27
ROHM provides a wide variety of DC-DC converter ICs, among which are a lineup of devices that are suitable as the power supplies of FPGAs. The eight models described here can satisfy the power supply specifications required for FPGAs, and reference designs are also provided. We asked Mr.Takanobu Shibako at ROHM, about the performance and features of the step-down DC-DC converter series for FPGAs.
- These are step-down DC-DC converter ICs for use with FPGAs. To begin with, does “for FPGAs” means that these ICs have some special functions?
In essence, they are general-purpose step-down DC-DC converter ICs, but they should be thought of as a series with performance and characteristics that satisfy the requirements for FPGA power supplies. For example, there are many DC-DC converters that can supply a 1.5 V/1 A output, but that does not mean that all of them are suitable for use as FPGA power supplies.
- Well then, before we talk about DC-DC converters, please explain the demands made on power supplies for FPGAs.
Certainly. I think it’s easier to understand when this DC-DC converter series is suited to FPGAs if this is clarified. First of all, there are a number of manufacturers of FPGAs, and the functions and configurations of these devices are many and diverse. Here, I’d like you to imagine an FPGA that is comparatively multifunctional, high-performance, and of mid-range scale. For example, the 7 Series of Xilinx, or Stratix devices from Altera, would be examples.
First, and what is probably the most important requirement, is that there are five or more power supply voltage types, including the power supply for the core, for I/O, and for different function blocks. Also, there are sequencing-related requirements, such as power supply rise times and sequencing order. In recent years there has been a tendency to relax these requirements, but if the required specs are not satisfied, the device may not operate normally, or may fail.
Next, when considering FPGAs, the finer design rules of wafer fabrication processes is an issue; but as finer design rules advance, for example the power supply voltage known as the core voltage has been lowered to around 1 V or so, and conversely, there is a tendency for power supply currents to increase. Other power supply voltages, such as 1.8 V or 2.5 V, are generally at or below 3.3 V or so.
- Lower-voltage, higher-current power supplies are also being discussed for CPUs. Can this be regarded as the same trend?
In essence, I think it can be regarded as the same. However, the number of power supplies is much greater in the case of an FPGA.
- What else is there?
In addition to multiple power supplies and low-voltage, high-current specs, there is a trend toward higher voltage accuracy. For example, the core voltage has reached the level of 1 V ±3%.
- Is ±3% so very strict? Other system voltages, at 5 V or 3.3 V, typically have a tolerance of ±5%.
When considering actual tolerances, taking ±3% as an example, 3% of 1 V is ±30 mV. And, ±3% of 3.3 V is ±99 mV. Of course, when the voltage is lower, the absolute value of the allowable voltage difference is also smaller. A switching power supply has a ripple voltage in the output voltage. The output ripple voltage occurs as the product of the output ripple current and the output capacitor ESR, and is proportional to the magnitude of the output ripple current, regardless of the output voltage. The output voltage accuracy includes a ripple voltage, and so if the ripple voltage is high under low-voltage, high-current conditions, it becomes difficult to maintain the allowable difference.
In addition, there are elements that affect the output voltage accuracy. The output voltage can fluctuate considerably due to load transients, that is, sudden fluctuations in the output current. The load of an FPGA changes fairly dynamically. In particular, the load fluctuation when waking up from a sleep state can be considerable.
There are also other factors. If the load current (the output current of the power supply) becomes too high, the voltage drop due to the resistance of the board wiring is increased, and the voltage at the FPGA power supply pins is lower than the voltage at the power supply output pins. This is not a problem with the power supply performance, but from the standpoint of supplying the required voltage to the load device, it is a problem to be resolved on the power supply side.
Finally, a low noise level is also very important. Operation and communication in a frequency band in the hundreds of MHz range are performed using low voltages. Power supply noise not only degrades the S/N ratio, but is also a factor impeding normal operation.
- So it seems there are various things about an FPGA power supply to consider. Could you summarize the important points?
The main requirements for an FPGA power supply are: 1) numerous power supply voltages, 2) power supply sequencing, 3) low voltages and high currents, 4) strict voltage accuracy (including such issues as ripples, fluctuations due to load transients, voltage drops due to board wiring resistance), and 5) low noise. Of course for separate devices and designs there are more detailed issues as well.
- So we can state outright that meeting these requirements is a necessary condition for an FPGA power supply.
That’s right. Such a power supply must provide low voltages and high currents, with high voltage accuracy and low noise. These are, frankly, pretty strict requirements.
【Download Documents】DC-DC Buck Converter PCB Layout Basics
This hand book shows the basics and examples of board layout for DC-DC buck converters. It explains the concept and precautions of PCB layout, which also greatly affects the stability of switching type DC-DC converters.
List of articles related to the「Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA」
Download Technical Documents
DC-DC Buck Converter PCB Layout Basics
This hand book shows the basics and examples of board layout for DC-DC buck converters. It explains the concept and precautions of PCB layout, which also greatly affects the stability of switching type DC-DC converters.
Ask Direct to Engineers
-
600 V IGBT IPM Achieves Industry Top-Class Low Noise and Low Losses: Advantages and Challenges of Using IGBT IPMs
- Optimization of Frequency Characteristics of a DC-DC Converter in the Design Stage : Evaluating Frequency Characteristics to Check Output Stability and Response
- Another Important Issue after Miniaturization, Efficiency Enhancement, EMC:Thermal Design : Thermal Design Encounters Strong Headwinds due to Engineering Trend Changes
- Industry Top-Class DC-DC Converter Enabling 80V and High Efficiency : High-Voltage DC-DC Converter to Enter the Market
- Photocoupler-Free Isolated Flyback DC-DC Converter : Liberation from Photocoupler Maintenance in a Compact, Simple Design
- DC-DC Converter IC Capable of Direct Step-Down from 48 V to 3.3 V : Is Direct Step-Down from 48 V to 3.3 V Possible?
- What capacitor and inductor are the best for a switching power supply? – Inductor- : Reading and Understanding Inductor Specifications and Equivalent Circuits
- 3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes
- Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative
- AC-DC Converter Control that Achieves Both Power Factor Correction and High Efficiency : Is Power Supply Efficiency Always Reduced When a PFC Circuit is Added?
- SiC MOSFETs Adopting 4-pin Packages:SCT3xxx xR Series : Reasons for Adopting 4-pin Package
-
What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors
- In the evaluation of output ripples, ESL for output capacitor requires particular attention
- ESR of the Output Capacitor Exerts a Significant Impact on Output Fluctuation at Decreased Load
- Issues Relating to Mounting: Cracking
- Issues With Mounting -Audible Ringing-
- Summary
- Need to Know not Only Electrical Specs, But Also Their Characteristics Including Materials and Packaging Cases
- In Selecting an Input Capacitor, Focus on the Ripple Current, ESR, and ESL
- Industrial-grade step-down DC-DC converters providing long-term supply guarantee and available in small-reel sales : Routine Requirements in Industrial Applications: Long-Term Supply Guarantee and Small-Lot Sales
- Automotive general-purpose LDO regulator series offering a total of 43 models : There is a Reason for Extensive Variety as Many as 43 Models
- Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA
- The BM2Pxxx Series High Efficiency AC-DC Converter IC with Internal MOSFET : Issues Confronting Existing AC-DC Converters: Efficiency and Size
- Synchronous rectification step-down DC-DC converters developed as automotive secondary power supplies : Greatly Improved Efficiency and Supplied Power, with Number of Components and footprint comparable to LDO regulators