Ask Direct to Engineers
Automotive general-purpose LDO regulator series offering a total of 43 modelsA Simple LDO with No Shortcuts When It Comes to Power Saving and Miniaturization
2016.12.01
- With regard to automotive use, what other features does the LDO series offer?
It goes without saying that for automotive equipment, power saving and miniaturization are critical requirements. Since automotive power supplies are battery powered, power consumption should be as low as possible. For LDO ICs, key points are how much self-current consumption can be reduced and what extent miniaturized external components can be used.
- Well, first of all, tell us about power saving.
In the LDO series, we have succeeded in cutting no-load supply current consumption to one-half or less when compared with conventional products.
- In concrete terms, what reductions are we talking about?
Whereas commonly available products consume 100 μA, the BD4xxMx series features 40 μA. To be precise, it’s reduction to 40% rather than 50%, made possible by a low power consumption process and circuit technologies. The decrease in no-load supply current consumption reduces power consumption during standby, contributing to alleviate depletion of car batteries.
Another point with regard to power saving is that the LDO series also boasts remarkable reduction in circuit current at load (self-consumption current) in addition to no-load supply current consumption.
- Does that mean not only standby power, but also the power consumption by the LDO itself has been reduced when the circuit is running?
Yes, indeed. For comparison, we have prepared a graph. Not only the BD4xxMx series, but also the BDxxC0A series operates in the like manner. Both sets of products deliver power consumption during operation to 1/30 that of general parts.
- The graph shows a power consumption characteristic radically different from conventional products, does it not?
In a conventional product, the current consumption by itself (circuit current) increases as the load current increases. A vast majority of LDOs has this property. Improving on this property, in this series there is little increase in current consumption even when load current increases. This factor can reduce the amount of heat dissipation, supply more load current, and increase the margin of tolerance with respect to temperature.
- What about miniaturization?
This LDO series permits the use of ceramic capacitors for output capacitors. Furthermore, because the LDO series requires small capacitance of 1 to 10 μF to regulate output, a compact circuit size can be achieved by using the multilayer ceramic chip capacitor (MLCC).
- Pardon me for asking a basic question, but do you mean that there are LDO ICs in which ceramic capacitors cannot be used as output capacitors?
The LDO performs regulation by means of a feedback loop from the output. However, the output capacitance and the output impedance create a pole, with the result that reduction in phase margin can induce oscillation. There are several approaches to maintaining stability. In most cases, the technique of adding a zero point by using ESR of the output capacitor is employed. Therefore, since the output capacitor must have an appropriate ESR, as a rule aluminum electrolyte capacitors are used. On the other hand, ceramic capacitors, with low ESR values, tend to produce unregulated output. If a ceramic capacitor must be used despite this fact, resistors equivalent to the required ESR must be added at the expense of an increased number of components as well as a larger footprint.
- Does that mean that aluminum electrolytic capacitors will not work?
Most of aluminum electrolyte capacitors have a through-hole form-factor. Consequently, in terms of size reduction, the aluminum electrolyte capacitor does not fare well in area and height aspects. Aside from the issue of size, ceramic capacitors have a longer lifetime than aluminum electrolyte capacitors, and represent a better choice for devices for which longevity is of paramount importance.
- By the way, can electrolytic capacitors also be used in the LDO series?
Yes, of course, as long as the LDOs are selected with careful consideration of space, cost, and durability.
- As a final point, could you wrap it up?
The BD4xxMx/BDxxC0A is a large LDO series comprising a total of 43 models. While providing a wealth of variety, the series offers high degrees of uniformity and general-purpose applicability. As such, I believe that it can contribute to promoting commonality as standard automotive LDO products. By performing dedicated design for automotive applications and conducting integrated in-house production operations, we can adhere to stringent delivery requirements and provide a long-term stable supply while ensuring high quality and reliability. I would like to see customers use the new LDO series with confidence in the improvements that have achieved in response to emerging requirements for power saving and miniaturization. Also, please remember that the series, for automotive applications, is compliant with AEC-Q100, which is a critical requirement nowadays.
【Download Documents】Linear Regulator Basics
This is a hand book for understanding the basics of linear regulators, such as operating principles, classification, characteristics by circuit configuration, advantages and disadvantages. In addition, typical specifications of linear regulators, efficiency and thermal calculations are also explained.
List of articles related to the「A Simple LDO with No Shortcuts When It Comes to Power Saving and Miniaturization」
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Ask Direct to Engineers
-
600 V IGBT IPM Achieves Industry Top-Class Low Noise and Low Losses: Advantages and Challenges of Using IGBT IPMs
- Optimization of Frequency Characteristics of a DC-DC Converter in the Design Stage : Evaluating Frequency Characteristics to Check Output Stability and Response
- Another Important Issue after Miniaturization, Efficiency Enhancement, EMC:Thermal Design : Thermal Design Encounters Strong Headwinds due to Engineering Trend Changes
- Industry Top-Class DC-DC Converter Enabling 80V and High Efficiency : High-Voltage DC-DC Converter to Enter the Market
- Photocoupler-Free Isolated Flyback DC-DC Converter : Liberation from Photocoupler Maintenance in a Compact, Simple Design
- DC-DC Converter IC Capable of Direct Step-Down from 48 V to 3.3 V : Is Direct Step-Down from 48 V to 3.3 V Possible?
- What capacitor and inductor are the best for a switching power supply? – Inductor- : Reading and Understanding Inductor Specifications and Equivalent Circuits
- 3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes
- Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative
- AC-DC Converter Control that Achieves Both Power Factor Correction and High Efficiency : Is Power Supply Efficiency Always Reduced When a PFC Circuit is Added?
- SiC MOSFETs Adopting 4-pin Packages:SCT3xxx xR Series : Reasons for Adopting 4-pin Package
-
What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors
- In the evaluation of output ripples, ESL for output capacitor requires particular attention
- ESR of the Output Capacitor Exerts a Significant Impact on Output Fluctuation at Decreased Load
- Issues Relating to Mounting: Cracking
- Issues With Mounting -Audible Ringing-
- Summary
- Need to Know not Only Electrical Specs, But Also Their Characteristics Including Materials and Packaging Cases
- In Selecting an Input Capacitor, Focus on the Ripple Current, ESR, and ESL
- Industrial-grade step-down DC-DC converters providing long-term supply guarantee and available in small-reel sales : Routine Requirements in Industrial Applications: Long-Term Supply Guarantee and Small-Lot Sales
- Automotive general-purpose LDO regulator series offering a total of 43 models : There is a Reason for Extensive Variety as Many as 43 Models
- Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA
- The BM2Pxxx Series High Efficiency AC-DC Converter IC with Internal MOSFET : Issues Confronting Existing AC-DC Converters: Efficiency and Size
- Synchronous rectification step-down DC-DC converters developed as automotive secondary power supplies : Greatly Improved Efficiency and Supplied Power, with Number of Components and footprint comparable to LDO regulators