SiC Power Device|Basic
Tips for Practical Use: Snubber Capacitors
2018.10.11
Points of this article
・In order to exploit high-speed switching performance, parasitic inductances in electric wiring must be suppressed insofar as possible.
・Capacitors are connected near power terminals to reduce wiring inductance.
In this article, we explain snubber capacitors used with full-SiC power modules. Snubber capacitors must be added to circuits that rapidly switch large currents.
What is a Snubber Capacitor?
A snubber capacitor is a capacitor that is connected to a large-current switching node for the purpose of reducing the parasitic inductance of electric wiring. Parasitic inductance causes large surges at switch-off (when the current is blocked), and should such surges exceed component ratings, there are concerns of consequent failure in the worst case.
In order to effectively reduce wiring inductance, capacitors must be connected near the lines indicated by the red ovals in the circuit diagram.
Examples of snubber capacitors
A snubber capacitor must have electrical ratings to cope with the conditions of the connection location, and moreover must be evaluated before use, including differences in characteristics arising from the capacitor structure and materials. As examples, the following capacitors were evaluated.
Examples of Snubber Capacitor Installation
In these examples, small-value capacitors are installed close to SiC MOSFET terminals, adhering to the basic principle of placing large capacitances between lines.
Effect of Snubber Capacitors
The surge waveforms occurring between drain and source when the SiC MOSFET is turned off and current is cut off are shown for the above three conditions. When a capacitor is added near the terminals of the SiC MOSFET, there is a surge suppression effect, and the effect differs depending on the type of capacitor.
Next, suppression effect waveforms are compared for the example of a ceramic capacitor (in red above), with the conditions changed.
The ringing t1 at a frequency of about 23 MHz immediately after turn-off attenuates more rapidly for fewer capacitor groups in parallel (blue A). This is thought to be because the capacitor ESR is inversely proportional to the number of parallel groups, that is, the smaller the number of parallel capacitor groups, the greater the ESR.
When the capacitance of a ceramic capacitor is small, ringing t2 at a frequency of about 2 MHz occurs (green B, blue A). This is attributed to charge that has accumulated in pathways of large loops, with large inductance.
As a result, in the case of ceramic capacitors, we can say that the surge suppression effect is greater for a smaller number of parallel groups and for larger total capacitance.
Finally, the effect of large-value capacitors is checked. Below, surges are compared when large-capacitance capacitors are and are not present, in a state in which five groups of two series-connected ceramic capacitors are connected in parallel.
As indicated by the red waveform for the case in which a large-capacitance capacitor is present, we see that a large-value capacitor is effective in suppressing long-period ringing.
In these examples, by connecting a large-value capacitor and ceramic capacitors close to the terminals of the SiC MOSFET as snubbers, a considerable suppression effect is obtained. However, the position of capacitor installation, the combination of parallel and series connections of capacitors, and slight differences affect the surge waveform, and so it is necessary to verify the suppression effect in actual equipment.
【Download Documents】Basics of SiC Power Devices
This handbook explains the physical properties and advantages of SiC, the differences in characteristics and usage of SiC Schottky barrier diodes and SiC MOSFETs with a comparison to Si devices, and includes a description of full SiC modules with various advantages.
List of articles related to the「Tips for Practical Use: Snubber Capacitors」
Download Technical Documents
Silicon Carbide Power Devices Understanding & Application Examples Utilizing the Merits
ROHM’s seminar materials provided at the seminar venue. Basic properties of silicon carbide(SiC) which has the potential for minimizing the size of power products, reducing power consumption, and enhancing efficiency, how to use SiC diodes and SiC MOSFETs, and application examples utilizing the merits are described.
SiC Power Device
-
Basic
- What are SiC Schottky barrier diodes? ? Introduction
- What are SiC-MOSFETs? – SiC-MOSFET Features
-
What are Full-SiC Power Modules?
- Switching Losses in Full-SiC Power Modules
- Tips for Practical Use: Gate Driving–Part 1
- Tips for Practical Use: Gate Driving–Part 2
- Tips for Practical Use: Snubber Capacitors
- Tips for Practical Use: The Effects of Specialized Gate Drivers and Snubber Modules
- Support Tools: Full SiC Module Loss Simulator
-
Summary
-
Introduction
- What is silicon carbide?
- Application
- Product Information
- FAQ