SiC Power Device|Basic
Tips for Practical Use: Gate Driving–Part 2
2018.09.06
Points of this article
・Methods for suppressing false gate turn-on include ① setting Vgs to a negative voltage when turned off, ② adding an external capacitor CGS, and ③ adding a mirror clamp MOSFET.
・By optimizing the gate driving of a full-SiC power module, clean operation with still lower losses is possible.
In the previous article, as a matter for study relating to gate driving of full-SiC modules, we explained “False Gate Turn-On”. This time, as part 2 of the same discussion, we explain methods for dealing with false gate turn-on.
Methods for Suppressing False Gate Turn-On
Three methods are described for dealing with false gate turn-on.
In the method of ①, by lowering Vgs to a negative voltage rather than to 0 V, a margin is provided such that even if Vgs rises somewhat, the threshold value is not reached. In this method, a negative gate driving voltage is needed, and so as the gate driver power supplies, asymmetric power supplies such as +18 V/-3 V are used. In this case, the negative voltage must be set so as not to exceed the maximum rating for Vgs.
In ②, an external capacitor is added between the gate and the source to lower the impedance, suppressing rises in the gate potential. As one matter for study, CGS is also a loss factor, and so the capacitance must be set appropriately.
In ③, a mirror clamp MOSFET is added between gate and source. When the SiC MOSFET is turned off, this MOSFET is turned on to force Vgs to essentially 0 V, eliminating rises in the gate potential.
Confirmation Using an Evaluation Circuit
The effect in suppressing rises in the gate voltage is confirmed using an evaluation circuit. The following is an example of a gate driving circuit; the gate driving L is negative-voltage driving. The +18 V at CN1 and CN4 and the -3 V at CN3 and CN6 are the driving power supplies. CGS and a mirror clamp MOSFET are added to enable adjustments, including of the gate resistance. This gate driver is connected to the gate and source of the full-SiC power module to check for rises in the gate voltage.
The effect when adding the external capacitor CGS in ② is first confirmed. To begin with data without the external CGS is presented. When the low-side gate resistance Rg is reduced, the rise in Vgs increases, as explained in the preceding article.
Next, data is shown for a case in which 2.2 nF is added as the external capacitor CGS. As indicated by the 2.2 nF curve, rising of the gate voltage is suppressed.
Next, data for a case in which 5.6 nF is added as CGS is shown. No particular improvement in the suppression effect can be seen even when the capacitance is increased.
As a result, adding CGS does exhibit an effect in reducing the rise in Vgs, but we see that simply increasing the capacitance does not mean that the effect is increased. As explained above, CGS is also a cause of losses, and so the value of the capacitor must be set appropriately.
Next, the effect of ③, the mirror clamp MOSFET, is explained. Dots are the data presented above when a capacitor is added, and mirror clamp data is indicated by circles. It is seen that there is a very great effect. The graph on the right indicates that where the surge voltage is concerned, all conditions have about the same effect.
Finally, we present actual waveforms. The green and blue waveforms are from before measures were implemented, and red and orange waveforms are for after implementation. Conditions are as indicated in the table; after measures are implemented, a mirror clamp MOSFET has been added, Rg is reduced from 3.9Ω to 2.2 Ω, and a 5.6 nF capacitor CGS is added.
After implementing the measures, ringing was reduced in both Id and Vd. Where Vgs is concerned, a rise in Vgs(L) to a peak of 5.9 V was observed, but after the measures were implemented this was held to 1.1 V. In the case of Vgs(H) also, ringing with a peak of 7.7 V was reduced to 3.5 V, and it should be clear that convergence was faster.
In this way, by optimizing gate driving of a full-SiC power module, clean operation with still lower losses is made possible.
【Download Documents】Basics of SiC Power Devices
This handbook explains the physical properties and advantages of SiC, the differences in characteristics and usage of SiC Schottky barrier diodes and SiC MOSFETs with a comparison to Si devices, and includes a description of full SiC modules with various advantages.
List of articles related to the「Tips for Practical Use: Gate Driving–Part 2」
Download Technical Documents
Silicon Carbide Power Devices Understanding & Application Examples Utilizing the Merits
ROHM’s seminar materials provided at the seminar venue. Basic properties of silicon carbide(SiC) which has the potential for minimizing the size of power products, reducing power consumption, and enhancing efficiency, how to use SiC diodes and SiC MOSFETs, and application examples utilizing the merits are described.
SiC Power Device
-
Basic
- What are SiC Schottky barrier diodes? ? Introduction
- What are SiC-MOSFETs? – SiC-MOSFET Features
-
What are Full-SiC Power Modules?
- Switching Losses in Full-SiC Power Modules
- Tips for Practical Use: Gate Driving–Part 1
- Tips for Practical Use: Gate Driving–Part 2
- Tips for Practical Use: Snubber Capacitors
- Tips for Practical Use: The Effects of Specialized Gate Drivers and Snubber Modules
- Support Tools: Full SiC Module Loss Simulator
-
Summary
-
Introduction
- What is silicon carbide?
- Application
- Product Information
- FAQ