SiC Power Device|Basic
SiC Application Examples
2018.02.08
Points of this article
・The effectiveness of SiC-MOSFETs should be considered carefully, taking hints from case studies that utilize SiC-MOSFETs.
This time, we will present several examples of SiC-MOSFET application. This will include some older information and prototype-level information, but it should be of use for illustrating the advantages of using SiC-MOSFETs and presenting new possibilities. In addition to SiC-MOSFETs, examples of the use of SiC-SBDs and full SiC modules can be viewed here.
SiC-MOSFET Application Example 1: Phase-Shift DC-DC Converters
The demonstration unit shown below was fabricated jointly with Power Assist Technology, Ltd.
Three types of transistors–Si IGBTs, second-generation SiC-MOSFETs, and the third-generation trench-structure SiC-MOSFETs described the last time–were used in the full-bridge inverter sections to construct three types of phase-shift DC-DC converters of the same size as demo units. The figures below show the comparison of efficiencies.
When using SiC-MOSFETs, superior switching performance is exhibited, achieving high-frequency operation at 100 kHz and enhanced power performance that would be difficult to achieve using Si IGBTs. When using second-generation (2G) SiC-MOSFETs, a single switch is configured by connecting two transistors in parallel, but when using third-generation (3G) SiC-MOSFETs, by reducing the ON-resistance, the number of transistors can be decreased from eight to four. The best results for efficiency are obtained using the third-generation (3G) SiC MOSFETs, but both the SiC-MOSFET types achieve higher performance than is possible using the Si IGBTs.
SiC-MOSFET Application Example 2: Pulse Power
Pulse power is a system which supplies power instantaneously for short periods of time; application examples include gas lasers, accelerators, X-ray sources, plasma power supplies, and the like. Existing solutions include vacuum tubes (e.g. thyratrons) and Si switches, but there have been demands for higher rated voltages and faster switching. In response to the demands, SiC MOSFETs have achieved ultra-high voltage high-speed switching by combining high rated voltages and fast operation. This is something that could not easily be achieved using Si IGBTs from the standpoint of operation speed. The following example was submitted to CEATEC 2014 and Techno-Frontier 2015 with the cooperation of Fukushima SiC Applied Engineering, Kyoto Neutronics, and Japan Science and Technology Agency.
・Ultra-high-voltage pulse power supply
- Features
- ・Ultra-high-voltage pseudo-N-channel SiC MOSFET
- ・Low ON-resistance
- ・High repetition frequency
- Applications
- ・Charged-particle accelerator
- ・Medical equipment power supply
- ・Plasma generator
・1-10kV random pulse generator: 13.2kV SiC switch
【Download Documents】Basics of SiC Power Devices
This handbook explains the physical properties and advantages of SiC, the differences in characteristics and usage of SiC Schottky barrier diodes and SiC MOSFETs with a comparison to Si devices, and includes a description of full SiC modules with various advantages.
List of articles related to the「SiC Application Examples」
Download Technical Documents
Silicon Carbide Power Devices Understanding & Application Examples Utilizing the Merits
ROHM’s seminar materials provided at the seminar venue. Basic properties of silicon carbide(SiC) which has the potential for minimizing the size of power products, reducing power consumption, and enhancing efficiency, how to use SiC diodes and SiC MOSFETs, and application examples utilizing the merits are described.
SiC Power Device
-
Basic
- What are SiC Schottky barrier diodes? ? Introduction
- What are SiC-MOSFETs? – SiC-MOSFET Features
-
What are Full-SiC Power Modules?
- Switching Losses in Full-SiC Power Modules
- Tips for Practical Use: Gate Driving–Part 1
- Tips for Practical Use: Gate Driving–Part 2
- Tips for Practical Use: Snubber Capacitors
- Tips for Practical Use: The Effects of Specialized Gate Drivers and Snubber Modules
- Support Tools: Full SiC Module Loss Simulator
-
Summary
-
Introduction
- What is silicon carbide?
- Application
- Product Information
- FAQ