SiC Power Device|Basic
What are SiC-MOSFETs? – Comparison of Power Transistor Structures and Features
2017.08.10
Points of this article
・The features of power transistors differ depending on the materials and structures.
・There are various advantages and disadvantages where characteristics are concerned, but SiC-MOSFETs exhibit excellent characteristics overall.
In succession to the preceding section, we compare different power transistors. This time, we compare their structures and features.
Comparison of Power Transistor Structures and Features
The following graphic compares the structures, rated voltages, ON-resistances, and switching speeds of various power transistors.
Structures differ depending on the process technology used, and the electrical characteristics are also different. Incidentally, DMOS is a general element structure that is a planar-type MOSFET. With Si power MOSFETs, both a high voltage and a reduced ON-resistance can be obtained, and in recent years super-junction structure MOSFETs (hereafter SJ-MOSFETs) have come into widespread use. We have presented a DMOS structure as an example of a SiC-MOSFET, but at present, ROHM is mass-producing trench-structure SiC-MOSFETs with further improved characteristics. We will be describing these devices in more detail in the future.
Features of the different element types are as described in the radar charts above. ON-resistance is an issue with Si-DMOS’s, and as explained above, by adopting a SJ-MOSFET structure, the ON-resistance is improved. IGBTs have superior ON-resistances and rated voltages, but switching speed is a problem. SiC-DMOS’s are switching elements which excel with respect to rated voltage, ON-resistance, and switching speed alike, and have the further major advantage of satisfactory operation at high temperatures.
This graph plots the normalized ON-resistances and rated voltages of various transistors. As is clear from the graph, theoretically SiC-DMOS enables the fabrication of transistors with high voltages and low ON-resistances. Current SiC-DMOS elements have characteristics within the region of the ellipse; further developments are expected to result in improved performance.
Next time, we will describe separate comparisons with SiC-MOSFET devices.
【Download Documents】Basics of SiC Power Devices
This handbook explains the physical properties and advantages of SiC, the differences in characteristics and usage of SiC Schottky barrier diodes and SiC MOSFETs with a comparison to Si devices, and includes a description of full SiC modules with various advantages.
List of articles related to the「What are SiC-MOSFETs? – Comparison of Power Transistor Structures and Features」
Download Technical Documents
Silicon Carbide Power Devices Understanding & Application Examples Utilizing the Merits
ROHM’s seminar materials provided at the seminar venue. Basic properties of silicon carbide(SiC) which has the potential for minimizing the size of power products, reducing power consumption, and enhancing efficiency, how to use SiC diodes and SiC MOSFETs, and application examples utilizing the merits are described.
SiC Power Device
-
Basic
- What are SiC Schottky barrier diodes? ? Introduction
- What are SiC-MOSFETs? – SiC-MOSFET Features
-
What are Full-SiC Power Modules?
- Switching Losses in Full-SiC Power Modules
- Tips for Practical Use: Gate Driving–Part 1
- Tips for Practical Use: Gate Driving–Part 2
- Tips for Practical Use: Snubber Capacitors
- Tips for Practical Use: The Effects of Specialized Gate Drivers and Snubber Modules
- Support Tools: Full SiC Module Loss Simulator
-
Summary
-
Introduction
- What is silicon carbide?
- Application
- Product Information
- FAQ