SiC Power Device|Basic
What are SiC Schottky barrier diodes?xEvolution of SiC-SBDs
2017.04.06
Points of this article
・ROHM SiC-SBDs have already evolved to the third generation.
・Third-generation products offer improved TFMS and reduced leakage currents, and further reduce the low VF values achieved in the second generation.
Up to this point, we have explained the characteristics of SiC-SBDs, for reference in comparison with Si diodes. As part of this discussion, we have described how SiC-SBDs have themselves evolved into a second generation, with steadily advancing performance, and with third-generation devices announced. Here we will summarize the evolution of SiC-SBDs and briefly describe their current status and the SiC-SBDs that can actually be acquired.
In the case of power supply ICs and the like, different manufacturers offer products that vary in architecture and built-in functions, but when it comes to discrete devices such as diodes and transistors, there is no difference in the functions of the device itself, and so what are essentially common characteristic parameters can be compared directly when selecting components. In doing so, knowing the device variations can probably shorten the time required for design.
Evolution of SiC-SBDs
ROHM’s current SiC-SBDs are mainly second-generation devices, and 50 models are already being mass-produced and provided. The following graph indicates the forward voltage and current characteristics (VF vs. IF), as well as the forward voltage and maximum allowable surge current (VF vs. IFSM), for the first through third generations.
Through innovations in manufacturing processes, second-generation SiC-SBDs retain leakage currents and trr performance comparable to previous devices while lowering VF by approx. 0.15 V. As a result, VF-induced conduction losses are improved.
In the third generation, a JBS (Junction Barrier Schottky) structure was adopted with the aim of improving the maximum allowable surge current (IFMS) and leakage current (IR). The JBS structure essentially is effective with respect to IFSM and IR, but in addition the low-VF characteristic achieved in the second generation was further improved. Typical values at Tj=25℃ are the same, but at Tj=150℃, VF is reduced 0.11 V compared with second-generation devices. That is, there are further advantages for operation under high-temperature conditions. Below are a graph of the reverse voltage VR versus the reverse (leakage) current IR, and a table comparing numerical values of improved parameters, for second- and third-generation SiC-SBDs.
To gain an understanding of the VF temperature characteristic, we present graphs excerpted from data sheets. The graph on the left is for the second-generation SCS210AG, and that on the right is for the third-generation product SCS310AP, both at 650 V/10 A. We see that the third-generation product has a steep VF-IF curve gradient at high temperatures and a lower VF for the same IF, an improvement over the second-generation device.
Currently Available Lineup and Development Plans
Below are currently available second-generation and third-generation products. Models are being added continuously to both product groups. They should be useful for confirming separate product specifications. In addition, data sheets can be accessed here.
2nd Generation SiC-SBDs
3rd Generation SiC-SBDs
【Download Documents】Basics of SiC Power Devices
This handbook explains the physical properties and advantages of SiC, the differences in characteristics and usage of SiC Schottky barrier diodes and SiC MOSFETs with a comparison to Si devices, and includes a description of full SiC modules with various advantages.
List of articles related to the「xEvolution of SiC-SBDs」
Download Technical Documents
Silicon Carbide Power Devices Understanding & Application Examples Utilizing the Merits
ROHM’s seminar materials provided at the seminar venue. Basic properties of silicon carbide(SiC) which has the potential for minimizing the size of power products, reducing power consumption, and enhancing efficiency, how to use SiC diodes and SiC MOSFETs, and application examples utilizing the merits are described.
SiC Power Device
-
Basic
- What are SiC Schottky barrier diodes? ? Introduction
- What are SiC-MOSFETs? – SiC-MOSFET Features
-
What are Full-SiC Power Modules?
- Switching Losses in Full-SiC Power Modules
- Tips for Practical Use: Gate Driving–Part 1
- Tips for Practical Use: Gate Driving–Part 2
- Tips for Practical Use: Snubber Capacitors
- Tips for Practical Use: The Effects of Specialized Gate Drivers and Snubber Modules
- Support Tools: Full SiC Module Loss Simulator
-
Summary
-
Introduction
- What is silicon carbide?
- Application
- Product Information
- FAQ