Si Power Device|Basic
Summary
2018.12.06
This concludes the basic edition of Si power devices. As Si-based power devices, we have explained the basic characteristics of rectified diodes, Schottky barrier diodes, fast recovery diodes, MOSFETs, super-junction MOSFETs, PrestoMOS and Hybrid MOS devices. We have also explained methods and procedures for judging whether a selected transistor is appropriate under actual operating conditions, and have introduced application examples which exploit the features of these diodes and transistors. While focusing on the fundamentals of discrete components, these articles should have aided in understanding the features of the various devices. Below, the articles in this series and the key points of each are summarized.
<Introduction>
Key Points
・Understanding the features and characteristics of the latest Si power devices, to review and expand the coverage of Si power devices.
・Choosing between existing Si semiconductor devices and SiC power devices using new materials, according to the required specifications.
<Si Diodes>
▶What are Diodes? – Properties and Characteristics
Key Points
・Review of the most basic essentials.
・The types and categories of diodes used as Si power devices were described.
▶What are Diodes? – Comparison of Features of Rectified Diodes
Key Points
・It’s important to know the differences in the general features of Si diodes for power applications.
▶What are Diodes? – Features of Si Schottky Barrier Diodes
Key Points
・Si-SBD characteristics differ depending on the barrier metal.
・It should be recognized that IR values of Si-SBD are sufficiently large that they cannot be ignored.
・Thermal runaway remains a real possibility, so the thermal design should be verified adequately.
▶What are Diodes? – Characteristics of Si Fast Recovery Diodes
Key Points
・Si FRD characteristics differ depending on the impurities diffused in the silicon.
・There is a tradeoff between the VF and Trr values of Si FRDs.
・Noise during reverse recovery has adverse effects in switching power supply applications, and so improved versions are being developed.
<Si Transistors>
▶What are Transistors? – Categories and Features of Si Transistors
Key Points
・In this chapter, we have focused on bipolar transistors, MOSFETs, and IGBTs as power transistors.
・The fundamental features of bipolar transistors, MOSFETs, and IGBTs should be reviewed.
▶What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
Key Points
・MOSFETs have parasitic capacitances, which are important parameters that have an effect on switching characteristics.
・Parasitic capacitances change hardly at all with temperature, and so temperature changes exert almost no effect on switching characteristics.
▶What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
Key Points
・MOSFET switching characteristics that are generally provided include the turn-on delay time, rise time, turn-off delay time, and fall time.
・Switching characteristics are greatly affected by the measurement conditions and measurement circuit, and so the suggested conditions should be confirmed.
・Switching characteristics are affected hardly at all by changes in temperature.
▶What are MODFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
Key Points
・The voltage at which a MOSFET turns on is called the gate threshold voltage.
・If VGS is constant, a rise in temperature will cause ID to increase, and so conditions of use must be considered carefully.
・Tj can be roughly estimated from a change in the value of VGS(th).
▶What are MOSFETs? – Super-junction MOSFET
Key Points
・Si-MOSFETs are positioned as elements capable of fast operation at low to intermediate power levels.
・The super-junction structure achieves a lower ON-resistance RDS(ON) and reduced gate charge Qg, while maintaining a high voltage.
・A super-junction MOSFET has a characteristic that irr is larger and trr is faster than for a planar MOSFET.
▶What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
Key Points
・There are different kinds of SJ-MOSFETs, depending on the device characteristics.
・SJ-MOSFETs are essentially faster and have a lower on-resistance than do planar MOSFETs, but efforts are being made to reduce noise and to further lower the on-resistance and increase speed.
▶What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOSTM
Key Points
・PrestoMOSs are ROHM SJ-MOSFETs that, in addition to high voltages, low on-resistances, and small total gate charges, also achieve fast reverse recovery times trr of the internal diode.
・By shortening the trr of the internal diode, inverter and motor driver circuits can be made smaller and more efficient.
▶Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
Key Points
・The Hybrid MOS is a new-structure MOSFET which combine the advantages of both SJ-MOSFET and IGBT.
・The Hybrid MOS brings together the high-speed operation and low losses in small-current ranges of SJ-MOSFETs and the low losses in large-current ranges of IGBTs.
・The Hybrid MOS is useful for raising the efficiency in low power ranges while still handing higher power levels, to satisfy demands for higher home appliance APFs.
<Confirming the Suitability of a Transistor in Actual Operation>
▶Confirmation of Suitability in Actual Operation and Preparations
Key Points
・In prototyping, it is essential to determine whether a selected transistor can be used in actual operation.
・For purposes of confirmation, the voltages and currents handled by the transistor are measured.
▶Confirmation that Absolute Maximum Ratings are Satisfied
Key Points
・Correctly understand the definition and purpose of absolute maximum ratings, and learn to judge whether a component can be used.
▶Confirmation that Operation is within the SOA (Safe Operating Area)
Key Points
・The SOA (Safe Operating Area) is information used to confirm that a transistor is operating under safe conditions.
・In essence, the SOA indicates in a graph the safe area of operation with respect to the rated voltage and current and the allowable power dissipation (heat generation).
・The SOA conditions should be checked carefully, and differences with actual usage conditions should be considered, prior to device use.
▶Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
Key Points
・An SOA graph is for data at Ta=25°C, and so the SOA must be derated according to the temperature at which the transistor will actually be used.
・As the derating rate, the derating rate for allowable power dissipation is used.
▶Confirmation that Average Power Consumption is within the Rated Power
Key Points
・In the case of continuous-pulse (switching) operation, the average power consumption is determined, and it is confirmed that allowable power dissipation is within the rated value.
・A judgment will in the end depend on whether Tj exceeds the absolute maximum rating.
▶Confirmation of the Chip Temperature
Key Points
・It should be confirmed that Tj ultimately does not exceed the absolute maximum rating.
・Tj is the sum of Ta or Tc and the heat generation (the product of the thermal resistance and the power consumption).
<Application Examples that Exploit Feature>
Key Points
・In PFC (power factor correction), the power factor is improved, bringing it closer to 1.
・PFC can use single or interleaved circuits; when using an interleaved circuit, losses can be distributed, so that thermal design is easier.
・In PFC, either a boundary current mode (BCM) or a continuous current mode (CCM) can be used; in general, CCM is used for large power levels.
▶Boundary Current Mode PFC:Examples of Efficiency Improvement Using Diodes
Key Points
・In boundary current mode PFC, the diode VF has a major effect on losses, whereas the effect of the diode trr is small.
・In PFC under boundary current mode control, by selecting a diode with a low VF, circuit efficiency can be improved.
▶Continuous Current Mode PFC:Examples of Efficiency Improvement Using Diode
Key Points
・In continuous current mode (CCM) PFC, the diode trr has a major effect on losses, whereas the effect of the diode VF is small.
・In PFC under continuous current mode control, by selecting a diode with a low trr, circuit efficiency can be improved.
▶LED Illumination Circuits: Example of Efficiency Improvement and Noise Reduction Using MOSFETs
Key Points
・Efficiency changes depending on differences in the characteristics of the MOSFETs used as switches in the PFC section and the DC-DC converter section, and so it is important to thoroughly study the MOSFET characteristics.
▶PFC Circuits for Air Conditioners: Example of Efficiency Improvement Using MOSFETs and Diodes
Key Points
・In continuous current mode PFC, by replacing an IGBT + FRD with a Hybrid MOSFET + SiC SBD, efficiency can be improved
・In the example given, efficiency is improved due to the fast trr characteristic of the SiC SBD and the low on-resistance and fast switching of the Hybrid MOSFET.
【Download Documents】Basics of Si Power Devices
In this handbook, although there are so many types of power devices using Si semiconductors, the basic points are explained, focusing mainly on diodes and transistors for power supply applications. It also introduces the procedure and decision method for transistor selection when designing circuits, as well as application examples that utilize each characteristic and feature.
Download Technical Documents
Basics of Si Power Devices
In this handbook, although there are so many types of power devices using Si semiconductors, the basic points are explained, focusing mainly on diodes and transistors for power supply applications. It also introduces the procedure and decision method for transistor selection when designing circuits, as well as application examples that utilize each characteristic and feature.
Si Power Device
-
Basic
-
Introduction
- What are diodes? ? Introduction
-
What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
- Summary
-
Basic Alternating Current (AC)
- Electrical impedance
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
Summary
-
Introduction
- Evaluation
- Product Information
- FAQ