Si Power Device|Basic
Confirmation that Operation is within the SOA (Safe Operating Area)
2017.12.07
Points of this article
・The SOA (Safe Operating Area) is information used to confirm that a transistor is operating under safe conditions.
・In essence, the SOA indicates in a graph the safe area of operation with respect to the rated voltage and current and the allowable power dissipation (heat generation).
・The SOA conditions should be checked carefully, and differences with actual usage conditions should be considered, prior to device use.
In this chapter, we explain methods and procedures for determining whether or not a selected transistor is appropriate in actual operation.
This time, we explain ③“ Confirmation that operation is within the SOA (safe operating area)” in the flowchart on the right.
- ① Measurement of the actual current and voltage waveforms
- ② Confirmation that absolute maximum ratings are satisfied
-
③ Confirmation that operation is within the SOA (safe operating area)
- ④ Confirmation that operation is within the SOA derated at the ambient operating temperature
- ⑤ Continuous pulses (switching operation)
- ⑥ Confirmation that average power consumption is within the rated power
- ⑦ Confirmation of the chip temperature
③Confirmation that Operation is within the SOA (Safe Operating Area)
The SOA (Safe Operating Area) is information used to check whether a transistor is operating under safe conditions. In essence, in a graph of the relationship between the drain current ID and the drain-source voltage VDSS, it is the safe area with respect to the rated voltage and current and the allowable power dissipation (heat generation), that is, the area in which reliability is not impaired and breakdown will not occur.
The following is an SOA graph of the MOSFET R6020ENZ used in this example, and is excerpted from the datasheet.
Using this graph, whether the operating state of a circuit is within the SOA can be judged. However, there are a number of conditions to be considered when using this data.
・The SOA is only based on a single pulse (in this example, three types of pulse widths are presented).
If a transistor is driven by repetitive pulses (that is, continuous switching), it is necessary to check that all
the pulses stay within the SOA, and also the average applied power (calculated using ⑥) is not greater
than the rated power.
・The temperature condition is nearly always Ta=25℃.
・These are essentially reference values, and not guaranteed values.
・Results will differ depending on transistor mounting conditions and the like.
With these limitations, it may seem that transistors cannot be used under actual conditions. However, for example package thermal resistance is a known value, but thermal resistance in the mounted state depends on the mounting conditions. Further, the single-pulse condition is reasonable, because if the number of pulses is five or 100, the SOA will be imprecise. Hence it should be clear that the SOA must be indicated for conditions that have been clarified to some degree. In actuality, judgments are made using averaging and conversions, as well as the concept of derating, explained later.
About SOA Failure
When a transistor operates out of the SOA range, the possibility of failure occurs. Using normal operating conditions that are outside of the SOA is out of the question, but overvoltages and short-circuits, which do not occur during normal operation, can cause overcurrent to flow when the applied voltage is maintained, and this can cause momentary local heat generation that results in failure.
Moreover, inappropriate thermal design or a higher repetition frequency can lead to inadequate heat dissipation of a transistor chip, so that continuous heat generation occurs, and if the allowed temperature of the channel is exceeded, thermal runaway can result in a failure.
Next time, we will explain ④ Confirmation that operation is within the SOA derated at the ambient operating temperature.
【Download Documents】Basics of Si Power Devices
In this handbook, although there are so many types of power devices using Si semiconductors, the basic points are explained, focusing mainly on diodes and transistors for power supply applications. It also introduces the procedure and decision method for transistor selection when designing circuits, as well as application examples that utilize each characteristic and feature.
List of articles related to the「Confirmation that Operation is within the SOA (Safe Operating Area)」
- Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
- Summary
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Si Power Device
-
Basic
-
Introduction
- What are diodes? ? Introduction
-
What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
- Summary
-
Basic Alternating Current (AC)
- Electrical impedance
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
Summary
-
Introduction
- Evaluation
- Product Information
- FAQ