Si Power Device|Basic
Confirmation of Suitability in Actual Operation and Preparations
2017.10.12
Points of this article
・In prototyping, it is essential to determine whether a selected transistor can be used in actual operation.
・For purposes of confirmation, the voltages and currents handled by the transistor are measured.
Confirmation of Suitability in Actual Operation
The flowchart shown on the right is an example of judgment to determine whether or not a selected transistor poses problems in actual operation. In the explanation, a switching circuit is assumed, and so in ⑤, “Continuous pulses” is selected.
① Measurement of the actual current
and voltage waveforms
② Confirmation that absolute
maximum ratings are satisfied
③ Confirmation that operation is within
the SOA (safe operating area)
④ Confirmation that operation is within
the SOA derated at the ambient
operating temperature
⑤ Continuous pulses (switching operation)
⑥ Confirmation that average power
consumption is within the rated power
⑦ Confirmation of the chip temperature
Although not shown in the chart, as an addition final measure, ⑦, confirmation of the transistor chip temperature, is added.
①Measurement of the actual current and voltage waveforms
When confirming the various parameters described above, first it is necessary to check how the transistor handles voltages and currents in the circuit operation. Here, an example of a switching circuit is used. The transistor is the R6020ENZ, a low-noise super-junction MOSFET in the EN series (600 V, 20 A, 0.17 Ω, TO-3PF).
Specifically, waveform data is captured using an oscilloscope. The following waveform is the overall image of switching operation of the R6020EZN.
In addition to this, enlarged waveform data during on-off transitions is also captured in order to calculate power losses during switching, explained below. Here, we have also captured the waveforms for ID, VDS, VGS, and the power, shown in the waveform graphs. Waveforms during the on and off states, and during transitions between these states, are needed.
Next time, these waveforms will be used to check whether operations is within the maximum rated values.
Information on Downloading Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
List of articles related to the「Confirmation of Suitability in Actual Operation and Preparations」
- Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
- Summary
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Si Power Device
-
Basic
-
Introduction
- What are diodes? ? Introduction
-
What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS ™
- Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
- Summary
-
Application Examples that Exploit Feature Introduction
- Electrical impedance
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
Summary
-
Introduction
- Evaluation
- Product Information
- FAQ