Si Power Device|Basic
What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
2017.06.08
Points of this article
・There are different kinds of SJ-MOSFETs, depending on the device characteristics.
・SJ-MOSFETs are essentially faster and have a lower on-resistance than do planar MOSFETs, but efforts are being made to reduce noise and to further lower the on-resistance and increase speed.
In the previous section, the product positioning of Si-MOSFETs, IGBTs and SiC-MOSFETs, which in recent years have become the most important power transistors, was reviewed, and super-junction MOSFETs (hereafter “SJ-MOSFETs”), which are representative of the latest high-voltage Si MOSFETs, were summarized. This time, as specific examples of SJ-MOSFETs, we explain the ROHM line up of SJ-MOSFET products and their features.
Types of SJ-MOSFETs
Taking ROHM products as examples, SJ-MOSFETs are classified by noise, on-resistance, speed of operation, the unique structure, and other parameters. We begin with an overview of product differentiation.
This graphic shows further development from the AN series, which are standard products. For example, the AN series, further developed to reduce noise, resulted in the EN series, and efforts to increase operating speed culminated in the KN series.
This time, we will explain the development background and features of standard products and high-speed products.
Standard SJ-MOSFETs: AN Series
The AN series products were the first SJ-MOSFETs developed, with the aims of greatly reducing the drain-source on-resistance RDS(on) and the total gate charge compared with planar MOSFETs. The RDS(on) was reduced by 50%, and Qg by 40%, compared with planar MOSFETs. In terms of characteristics, the AN series are positioned as standard devices.
Low noise SJ-MOSFET: EN series
SJ-MOSFETs have such features as low on-resistances and fast switching speeds, but because of their fast operation, there is the problem that noise levels are high compared with planar devices. The EN series represents an improvement in this area. These devices combine the low-noise characteristics of planar MOSFETs and the low on-resistance characteristics of SJ-MOSFETs, and are positioned as replacements for planar MOSFETs with low on-resistances.
The graph comparing noise levels contrasts the EN series with the standard type AN series and with SJ-MOSFETs of another manufacturer; we see that the EN series, indicated in red, has lower noise. And in comparisons of on-resistances, values are achieved that are 80% lower than for planar devices and 15% below the values for the AN series.
High-speed SJ-MOSFET: KN Series
The KN series are SJ-MOSFETs which maintain the low-noise performance of the EN series while increasing operating speeds. By reducing the gate resistance Rg and gate-drain charge Qgd, switching performance was improved. Faster switching means switching losses can be reduced, for improved efficiency.
Finally, we present links to technical information pertaining to these three product series. We have described the features of each series, but to further deepen your understanding, it will be best to review the data sheet specifications and characteristic graphs.
【Standard SJ-MOSFET: AN series】
- R50xxANx(500V)
- R52xxANx series (520V)
- R60xxANx series (600V)
- R80xxANx series (800V)
【Low noise SJ-MOSFET: EN series】
- R60xxENx series (600V)
- R65xxENx series (650V)*under development
【High speed SJ-MOSFET: KN series】
- R60xxKN series (600V)
- R65xxKNx series (650V)*under development
Next time, we will explain the remaining two device types, Presto MOSTM, fast trr SJ-MOSFETs and hybrid MOS devices.
【Download Documents】Basics of Si Power Devices
In this handbook, although there are so many types of power devices using Si semiconductors, the basic points are explained, focusing mainly on diodes and transistors for power supply applications. It also introduces the procedure and decision method for transistor selection when designing circuits, as well as application examples that utilize each characteristic and feature.
List of articles related to the「What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET」
- What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Si Power Device
-
Basic
-
Introduction
- What are diodes? ? Introduction
-
What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
- Summary
-
Basic Alternating Current (AC)
- Electrical impedance
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
Summary
-
Introduction
- Evaluation
- Product Information
- FAQ