Switching Noise
Points to be Noted: Crosstalk and Noise from GND Lines
2019.06.20
Points of this article
・Depending on the board wiring layout, crosstalk may detract from the efficacy of filters.
・Noise generating from a GND line may depend on how the capacitors of a Π filter are grounded.
・These problems can be avoided through an appropriate board wiring layout.
table of contents
Until now, we have explained inductors, ferrite beads, and common mode filters as noise countermeasures using inductors. In this article, we describe points to be noted relating mainly to PCB layout.
Crosstalk
In “What is Crosstalk?” it was explained that crosstalk results when stray capacitances and mutual inductances between wiring on a board cause noise to be coupled with other, adjacent board wiring. Below are shown examples of measures for dealing with crosstalk through LC filter pattern layouts and component arrangement.
In the layout on the left an LC filter is inserted in the VCC line, but because the wiring after the filter is close to unfiltered wiring that includes noise, in this example noise coupling due to crosstalk results in a reduced filtering effect. The example on the right addresses this problem: by using a layout that is not close to a line containing noise, such noise coupling can be kept as small as possible.
Noise from GND Lines
This is an example of the occurrence of noise due to the way the capacitors before and after the inductor used in a Π filter are grounded. In the example on the left, noise from GND is propagated through a capacitor, as indicated by the arrow, and may escape to outside the filter.
In such a case, a method in which the parasitic inductance of vias is utilized, providing connections to the GND plane through the vias so as not to allow noise to be transmitted directly, may be effective.
As often noted, in switching power supply circuits the board layout is highly important. Here know-how relating to board layouts is essential. In the Tech Web “DC-DC Converter PCB Layout” article, the basics of board layout are explained; this article should be consulted as well.
【Download Documents】Switching Power Supply Basic of EMC and Noise Countermeasures
This is a handbook on the basics of EMC (electromagnetic compatibility) and noise countermeasures for switching power supplies. Based on the understanding of the basics of noise, it explains the noise countermeasures using capacitors and inductors in switching power supplies.
List of articles related to the「Points to be Noted: Crosstalk and Noise from GND Lines」
- Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Summary of Dealing with Noise Using Inductors
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- Effective Use of Decoupling (Bypass) Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
-
Basics of EMC – Summary