Transfer Function
Example of Derivation for a Step-Down Converter
2017.12.21
This is the second section of the new chapter on “Transfer Functions for Converters”. We shall be deriving specific transfer functions. This time, we present an example of derivation for a step-down converter. Please read this section referring to the previous chapter as appropriate.
Example of Derivation of Transfer Functions for a Step-Down Converter
As explained previously, the transfer functions to be derived are and . In deriving the transfer functions for the step-down converter, two steps are required.
●Step 1: Consider the stable states of the system
This is the procedure explained in the previous chapter. Figure 3 is the basic circuit of a diode-rectified step-down converter. The stable states of the system are the two states indicated below, each described by an equation and in a diagram. The equations are derived from equations 4-28 to 4-31, derived in “ Switching Transfer Functions: State-Space Averaging Method ? From Another Viewpoint”.
① The coil current does not change over one period
② The capacitor charge amount does not change over one period
●Step 2: Determine change amounts for an external disturbance, and describe the transfer functions
A calculation example is shown below.
Upon substituting in equations 4-28 and 4-29, the following is obtained.
Taking equations 4-30 and 4-31 to be a system of simultaneous equations and solving for and , we obtain the following.
From these two equations, we can derive the transfer functions for both the current mode and the voltage mode of a step-down converter.
Key Points
・Δvout/ΔD、ΔiL/ΔD are derived for each converter.
・Transfer functions are derived in two steps, first considering the stable states of the system, and then determining change amounts for disturbances.
・In this section, the transfer functions for a step-down converter in the current and voltage modes were derived.
Information on Downloading Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Transfer Function
- What are transfer functions?
- What is the Transfer Function of an Amplifier?
- What is the Transfer Function of a Slope?
- What is the switching transfer function?
-
Transfer function of each converter
- Switching Transfer Functions: Derivation of Step-down Mode Transfer Functions Serving as a Foundation
- Example of Derivation for a Step-Down Converter
- Example of Deviation for a Step-up Converter
- Example of Derivation for a Step-Up/Step-Down Converter – 1
- Example of Derivation for a Step-Up/Step-Down Converter – 2
-
Example of Derivation for a Step-Down Converter
-
Example of Derivation for a Step-Up/Step-Down Converter – 1
-
Example of Derivation for a Step-Up/Step-Down Converter – 2
-
Switching Transfer Functions: Derivation of Step-down Mode Transfer Functions Serving as a Foundation