DC-DC|Evaluation
Example of Power Loss Calculation for a Power Supply IC
2019.01.10
Points of this article
・Power losses for a power supply IC are the total of the losses in various places.
・There are various approaches where the values used in calculations are concerned, but losses under worst-case conditions should be used in calculations.
Up to this point we have calculated losses of areas where losses occur. In this article, we summarize these calculations and present an example of calculations of losses for a power supply IC.
Example of Power Loss Calculation for a Power Supply IC
(Case of a synchronous rectification IC with an internal MOSFET)
The graphic below illustrates the relevant details from the standpoint of power supply IC losses. Here, the example is an IC with an internal MOSFET in the output stage. The blue portions are relevant here. The inductor is external, and so is omitted. When calculating the losses of the controller-type IC used in previous explanations, the losses of the MOSFET and the inductor are not included.
In order to calculate losses, values in the terms of the equations used in calculations described above are needed. These are, in essence, the values appearing in data sheets.
In general, minimum, typical, and maximum values are given for data sheet specifications, that is, IC parameter values. Depending on the parameter, not all of the minimum, maximum and typical values are given; for example, only minimum or maximum value, or only typical value.
Which value to use requires consideration of various matters, but considering the scattering among values, losses should probably be calculated assuming worst-case conditions.
Here, the values shown on the right are used. These values assume worst-case conditions. As the calculation procedure, the individual losses are calculated using the equations shown, and the losses are added.
① High-side MOSFET conduction loss
② Low-side MOSFET conduction loss
③ High-side MOSFET switching loss
④ Dead time loss
⑤ Power consumption caused by IC control circuit
⑥ Gate charge loss
Total of power losses for the power supply IC
In this example, power losses for the power supply IC are approximately 1 W. If the information necessary for calculations can be assembled, the calculations themselves are not particularly difficult.
【Download Documents】Step-Down DC-DC Converter Examination of Losses
A hand book to study losses of synchronous rectifying step-down converters showing definitions of losses, relations to heat generation, loss equations for places at which losses occur in a circuit, examples of thermal calculation, relations to applications and Losses, and so on.
List of articles related to the「Example of Power Loss Calculation for a Power Supply IC」
- Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Download Technical Documents
Basic of Linear Regulators and Switching Regulators
Basic studies for linear regulators and switching regulators as a DC-DC converter.
DC-DC
- Basic
- Design
-
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
- Application
- Product Information
- FAQ