DC-DC|Evaluation
Switching Losses in Synchronous Rectifying Step-Down Converters
2018.09.06
Points of this article
・The switching loss in a synchronous rectifying step-down converter is calculated using the switching transition time, the power during this transition time, and the switching frequency.
In the preceding article, we examined conduction losses in output-stage MOSFETs that are power switches in synchronous rectifying step-down converters. This time, we consider switching losses occurring at switch nodes.
Switching Losses
Switching losses, as the name suggests, are losses that accompany switching operation. The symbol PSWH is used.
A synchronous switch (high-side or low-side) of a synchronous rectifying step-down converter can be schematically thought of as switching (turning on/off) the voltages VIN and GND. The value obtained simply by multiplying the power in this transition time by the switching frequency is the switching loss. Refer to LX in the waveform diagrams below. The loss in time intervals in which the device is turned completely on or off is the conduction loss, explained in the previous article.
PSWH can be calculated using the following equation.
The power in the triangular area the base of which is the rise time or fall time and the height of which is VIN, is the loss. The faster the rise or fall time, the smaller is the loss during the transition time, but the switching frequency factor is present, and so it must be remembered that in order to reduce the switching loss, both the switching transition time and the switching frequency must be considered.
Next time, we will discuss dead-time losses.
【Download Documents】Step-Down DC-DC Converter Examination of Losses
A hand book to study losses of synchronous rectifying step-down converters showing definitions of losses, relations to heat generation, loss equations for places at which losses occur in a circuit, examples of thermal calculation, relations to applications and Losses, and so on.
List of articles related to the「Switching Losses in Synchronous Rectifying Step-Down Converters」
- Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Download Technical Documents
Basic of Linear Regulators and Switching Regulators
Basic studies for linear regulators and switching regulators as a DC-DC converter.
DC-DC
- Basic
- Design
-
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
- Application
- Product Information
- FAQ