DC-DC|Design
Summary
2018.06.07
In the DC-DC converter design edition “Board Layout of DC-DC Converters”, we explained the matters described below. This time, by way of a summary, we shall outline the key points of each section.
To begin with, as “Points of PCB Layout”, we have indicated the main issues addressed, from start to finish. These are brief summaries of the principal points, and so are presented here first.
Points of PCB Layout (Overall)
- Input capacitors and diodes are placed on the same surface as IC pins, and as close to ICs as possible
- Thermal vias are provided as necessary.
- Inductors minimize radiated noise from switching nodes, and so although while not as important as input capacitors, are arranged close to ICs.
- The copper layer pattern area should not be made larger than necessary.
- Output capacitors are placed close to inductors.
- Feedback paths are wired so as to be kept far from noise sources such as inductors and diodes.
- Corner wiring is rounded.
- Current Paths During Step-Down Converter Operation
Key Points
・When engaging in PCB layout (design), it is important to understand the current paths in the step-down converter.
・The sudden on-off of the currents in the switching operation of a switching regulator can adversely affect circuit operation and the like if measures are not taken in an appropriate PCB layout.
- Ringing at switching nodes
Key Points
・In actual PCBs, there exist parasitic capacitances and inductances that do not appear on circuit diagrams
・Parasitic components may give rise to such problematic phenomena as ringing.
・PCB layout should be designed keeping such components in mind, aiming at optimal layout.
- Placement of input capacitors and output diodes
Key Points
・It is a good idea to begin with placement of the input capacitor and diode.
・As an inviolable rule, the input capacitor and diode must always be placed on the same surface as the IC pins, and as close to the IC as possible.
・Parasitic inductance is a cause of noise, and so use of vias should be studied carefully. Places where current is switched require careful attention.
- Placement of thermal vias
Key Points
・Thermal vias are a means for causing heat to be conducted through a passage (hole) penetrating a circuit board to the opposite side, where it is dissipated.
・Thermal vias are placed directly below heating elements, or as close to them as possible.
- Placement of inductors
Key Points
・Inductors should be placed as close to ICs as possible.
・Copper foil areas should not be made broader than is necessary.
・Do not place the GND layer directly below an inductor. Signal lines should also be placed so as not to run under an inductor.
・Do not cause the wiring of inductor pins to approach each other.
- Placement of output capacitors
Key Points
・An output capacitor should be placed as close as possible to an inductor.
・In order to reduce the propagation of high-frequency noise, the GND of CIN should be placed 1 to 2 cm distant from the GND of CO.
- Feedback path wiring
Key Points
・A feedback signal line from the output should be laid out away from the switching nodes. If the line picks up noise, errors and erroneous operation will result.
・Placing wiring on the bottom layer of the board through a via is another option.
- Ground
Key Points
・AGND and PGND must be separated. As a rule, PGND is laid out in the top layer, without interruption.
・If PGND is interrupted and connected on the rear surface using vias, losses and noise are worsened due to the via resistance and the effects of inductors.
・PGND should be connected to a common ground or a signal ground close to an output capacitor with little switching noise.
- Resistance and inductance of copper foil
Key Points
・Understand the basic construction of a printed circuit board.
・The resistance of copper foil layers appears as a voltage drop, and is dependent on temperature.
・The inductance of copper foil layers can in some cases generate high voltages, so care should be exercised
・Shortening wiring lengths is effective for reducing inductance.
- Noise countermeasures: corner wiring, conducted noise, radiated noise
Key Points
・Corner wiring should describe arcs, so that the change in wiring impedance is lessened and noise is not induced.
・Measures to deal with noise terminal voltage (conducted emissions) include beads and pi filters selected according to the noise frequencies.
・To cope with noise electric field intensity (radiated noise), the placement of the input capacitor is optimized, and the steepness of the switching waveform is adjusted.
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
Key Points
・A snubber can reduce ringing in switching, but there is a trade-off with increased losses.
・When a bootstrap resistor is added, rising-edge noise can be reduced, but MOSFET switching losses increase.
・By adding a resistor at the gate, both rising and falling noise can be reduced, but MOSFET losses are increased. Moreover, this resistor cannot be inserted when an IC with an internal MOSFET is used.
With this we conclude our discussion of “Board Layout of DC-DC Converters”.
【Download Documents】DC-DC Buck Converter PCB Layout Basics
This hand book shows the basics and examples of board layout for DC-DC buck converters. It explains the concept and precautions of PCB layout, which also greatly affects the stability of switching type DC-DC converters.
List of articles related to the「Summary」
- Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
Download Technical Documents
Basic of Linear Regulators and Switching Regulators
Basic studies for linear regulators and switching regulators as a DC-DC converter.
DC-DC
- Basic
-
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
- Evaluation
- Application
- Product Information
- FAQ