AC-DC|Design
Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
2019.11.20
Points of this article
・In this design example, a diode-rectification AC-DC converter is modified for synchronous rectification.
・At the beginning of the design process of modification for synchronous rectification, a MOSFET to replace the output-rectifying diode is selected.
・To determine the specifications of the replacement component, the currents, voltages, waveforms, and the like in the existing circuit are determined.
Keeping in mind the “Example of Power Supply Specifications and Replacement Circuit” of the previous article, we begin actual circuit design. The secondary side of the original circuit is a diode rectifying circuit; as the procedure to modify this for synchronous rectification, 1) a MOSFET is selected to replace the rectifying diode; 2) various conditions are confirmed and settings are decided; and, 3) the optimum IC for use in the design is selected from the BM1R001xxF series. In this article, we first select the MOSFET that will replace the diode.
Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET to Replace the Secondary-Side Rectifying Diode
The MOSFET M2 for synchronous rectification to replace the secondary-side rectifying diode DOUT is selected. In order to replace the diode, the currents, voltages, waveforms and the like of the existing circuit are determined, and a MOSFET with suitable specifications is selected. Initially, the reverse voltage VR and forward current IF for the rectifying diode DOUT are determined. Please refer to the diagram on the right.
Using the measured rectifying diode reverse voltage VR and forward current IF as guides, the maximum drain-source voltage VDS and drain current ID for the MOSFET to replace the diode are determined.
When selecting the MOSFET, losses due to Ron (the on-resistance) and the maximum allowable dissipation PD of the package must also be considered. If the Ron of the MOSFET M2 is too high, abnormal heating of the MOSFET becomes a concern. After considering these matters carefully during design, and confirming operation with the product incorporated, a heat sink or other means of heat dissipation is added as necessary.
From the above-shown observed waveforms, the MOSFET M2 may be selected as follows. Here adequate margins are provided for VR and IF relative to peak values.
<MOSFET M2 Selection Example>
VDS=60V (from VR_PEAK=40V)
ID=50A (from IF_PEAK=26A)
Other parameters: Ron=4mΩ、PD=120W
As a matter to be noted, the absolute maximum rating of the DRAIN pin of the BM1R001xxF series of power supply ICs is 120 V (Ta=25°C). It is necessary to ensure that the voltage applied to the DRAIN pin of the IC does not exceed the absolute maximum rating. In future we intend to describe “troubleshooting in flyback applications” and measures to take “when the effect of a surge causes VDS2 to reach or exceed the VDS voltage of a secondary-side MOSFET” if a voltage exceeding the absolute maximum rating is applied to the DRAIN pin.
List of articles related to the「Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET」
- Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
Download Technical Documents
Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
AC-DC
- Basic
-
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Evaluation
- Product Information
- FAQ