AC-DC|Design
Board Layout and Summary
2018.04.05
This time, we shall present an example of board layout for this design case study, and give an overall summary to conclude the ”
AC-DC Design Examples of Non-isolated Buck Converters
” of the AC-DC converter design edition.
Board Layout Example
It was explained in another corner that the board layout in switching regulator design is extremely important, regardless of whether the design is for AC-DC or for DC-DC conversion. Here again, it bears repeating that a switching power supply, as an analog circuit (although in recent years there are also digital power supplies), itself emits noise while also being sensitive to noise. Moreover, switching noise affects other equipment as EMI, and a layout must be used that avoids noise emission to the extent possible.
Below, the board layout for this design case study is shown. This time the circuit design is for a “non-isolated” device, but the basic concept is the same. It is necessary to carefully consider the fact that in a switching power supply circuit there are paths in which large currents are switched, and there are control signal paths that are sensitive to noise. In the board wiring layout, efforts must be made to prevent the large-current paths from emitting noise, and to keep the control signal paths from being affected by noise, insofar as possible.
Due to the importance of board layout, an example of basic board wiring layout is provided in the data sheet for the power supply IC and in design materials. In not a few cases, data that can be used immediately as-is, such as a Gerber file, is provided, and such resources should be used wherever possible. However, it must not be forgotten that, no matter what kind of provided example is used in design and manufacture, the performance of actual equipment must of course be checked.
Below are listed articles related to “basic knowledge” of board layout presented in Tech Web. Please refer to them as well.
●Design Method of PWM AC-DC Flyback Converters: Example Board Layout
●Board Layout of DC-DC converters
Summary of “AC-DC Design Examples of Non-isolated Buck Converters”
Here we conclude this chapter. We end by summarizing the key points of the sections we have covered thus far.
<AC-DC Design Examples of Non-isolated Buck Converters>
- Overview of Design Examples of AC-DC Non-isolated Buck Converters
Key Points
・The design of non-isolated AC-DC converters is described.
・An example circuit known as a diode-rectified or asynchronous-rectified buck converter is considered.
- Basic Operation of Buck Converters and Discontinuous Mode vs. Continuous Mode
Key Points
・Step-down converter operation is in either a continuous mode or a discontinuous mode.
・In DC-DC conversion, the continuous mode is generally used, but in AC-DC conversion at about 60 W, the discontinuous mode is often used.
- Selection of Power Supply ICs and Design Examples
Key Points
・Design begins with selection of a power supply IC that satisfies the power supply specifications.
・It is important to understand the differences with isolated-type circuits.
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
Key Points
・The rated voltage of the input capacitor is selected considering that a voltage equal to 1.41 times the maximum input voltage is applied.
・It should be remembered that in addition to stabilizing VCC, the VCC capacitor also determines the startup time.
- Selecting Critical Components: Inductor L1
Key Points
・The inductor should be set such that the operating mode is discontinuous mode
・The inductance is determined from the VIN minimum condition and the maximum value of ton.
・The inductor current is determined from the VIN maximum condition and the minimum on-time.
- Selecting Critical Components: Current Sense Resistor R1
Key Points
・The switching current limiting resistor R1 required in the example circuit is determined.
・In calculating R1, the numerical values used when calculating the inductance L1 are necessary.
- Selecting Critical Components: Output Capacitor C5
Key Points
・An output capacitor is selected based on the ripple current and capacitor impedance, so as to satisfy the output ripple voltage design target.
・Aluminum electrolytic capacitors are components with limited lifetimes, and the lifetime is shortened by large ripple currents.
- Selecting Critical Components: Output Rectifying Diode D4
Key Points
・Normally, a device capable of fast switching is used as the output rectifying diode. Here, a fast recovery diode is used.
・An output rectifying diode is in essence selected based on consideration of the rated voltage and losses.
- EMI Countermeasures
Key Points
・EMI countermeasures involve adding input filters, capacitors at switches (across drain and source), and snubbers at output rectifying diodes.
・LC filters are added to the output to address output noise.
・The board layout also has a considerable impact, and should be studied as well.
- Board Layout and Summary
Key Points
・The board layout has a great influence on performance and noise in switching power supply design, regardless of whether the design is for AC-DC or for DC-DC conversion.
【Download Documents】Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
List of articles related to the「Board Layout and Summary」
- Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
Download Technical Documents
Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
AC-DC
- Basic
-
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Evaluation
- Product Information
- FAQ