AC-DC|Design
EMI Countermeasures
2018.03.08
Points of this article
・EMI countermeasures involve adding input filters, capacitors at switches (across drain and source), and snubbers at output rectifying diodes.
・LC filters are added to the output to address output noise.
・The board layout also has a considerable impact, and should be studied as well.
Up till the previous section, we have explained the selection of major components and calculation of component values. This time, we shall indicate measures for reducing EMI.
EMC can be described as one important issue for electronic equipment in recent years. Different countries have various regulations, and these must be satisfied in the equipment design. Prior to this, if a switching power supply spews noise all around, the S/N of the equipment is lowered, and there are cases in which the equipment specifications cannot be satisfied. Hence noise countermeasures can be said to be essential.
On occasion there is some confusion about EMC, EMI, and other terms. Below we have summarized the related terminology.
- ・EMI(Electro Magnetic Interference):
The phenomenon in which radio waves and high-frequency electromagnetic waves, acting as noise, affect electronic equipment; or, the electromagnetic waves itself that exert influence.
-Conductive noise: Noise that is propagated through cables and PC board wiring
> Differential (normal) mode noise: Noise that flows in the same direction as a current that occurs
between power supply lines
> Common mode noise: Noise that passes through stray capacitance etc. via a metal case and
the like to return to a single source
-Radiated noise: Noise that is emitted through the air - ・EMS(Electro Magnetic Susceptibility):
The ability to resist or avoid damage even when there has been interference and disturbance by electromagnetic waves (EMI: conductive noise and radiated noise) - ・EMC(Electro Magnetic Compatibility):
EMI + EMS. Both emission countermeasures and immunity measures
As EMI, in relation to pathways there are conductive noise and radiated noise; conductive noise is further classified as differential noise and common noise according to the manner of propagation.
EMI countermeasures
As indicated in the explanation of terminology, EMI affects other circuits, and so the gist of countermeasures here is preventing this noise from being released. Points that emit noise are nodes and lines at which large currents are switched. Measures to address this essentially involve addition of capacitors and resistor/capacitor circuits for impedance matching and to serve as bypass or filter circuits. We will look at an entire circuit once again; please examine the countermeasures used.
・Adding a filter to the input section
The input voltage is a high voltage with a ripple component, which rapidly switches an internal MOSFET on and off. By adding an input filter, noise can be reduced.
・Adding a capacitor across the drain and source of the internal MOSFET
This is the capacitor C8 in the circuit diagram. A static capacitance of about 47 to 100 pF and a rated voltage of at least 500 V are necessary. This reduces surges during turn-off arising from high-speed switching; the capacitor is one type of snubber. However, losses are increased, and so rises in temperature must be considered.
・Adding an RC snubber to the output rectifying diode D4
The capacitor C9, 500 V/1000 pF, and the resistor R10, approx. 10 Ω/1 W, are added in parallel to D4. This reduces the spikes that occur upon on/off switching. The approach is the same as that for an input snubber. The component values are reference values; actual values should be adjusted while observing the noise level.
・Adding an LC filter to the output
The circuit diagram on the right is an example of addition of an LC filter circuit to the output. L2 is 10 μH, and C10 is approx. 10 to 100 μF.
The output voltage has a ripple component that depends on the switching frequency, and in addition there is noise that depends on harmonics, inductances, and capacitances. When these kinds of noise pose problems, it is effective to add an LC filter to the output.
The above are the main countermeasures to noise. It will be necessary to measure noise itself, or at the least, confirm the effect of noise on the equipment. To make accurate noise measurements, a measurement environment and measurement equipment are essential. When such quantitative measurements cannot be made, it may still be possible to ascertain whether noise has an effect on performance, through the S/N ratio for the equipment, say.
The measures described here are noise countermeasures for a power supply circuit configuration. The occurrence of noise is also related to the PCB layout, component arrangement, component performance, and so on. In some cases, it may be necessary to expand an LC filter from a simple L-type to an π-type and a T-type, or provide a shield for PC board, or otherwise modify the design.
Moreover, depending on the equipment specifications, for example the standards instituted by the International Special Committee on Radio Interference (CISPR) or some other noise-related standards should be satisfied. When conformance to standards is necessary, it is extremely important to keep such matters in mind from the design stage.
【Download Documents】Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
List of articles related to the「EMI Countermeasures」
- Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- Board Layout and Summary
Download Technical Documents
Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
AC-DC
- Basic
-
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Evaluation
- Product Information
- FAQ