AC-DC|Design
Selecting Critical Components: Output Capacitor C5
2018.01.11
Points of this article
・An output capacitor is selected based on the ripple current and capacitor impedance, so as to satisfy the output ripple voltage design target.
・Aluminum electrolytic capacitors are components with limited lifetimes, and the lifetime is shortened by large ripple currents.
table of contents
An output capacitor, in conjunction with an inductor, forms an LC filter to smooth the output voltage, and also serves to supply load current. In addition, the magnitude of the output ripple voltage depends heavily on the capacitor impedance.
Output Capacitor C5
The circuit diagram on the right is an excerpt of the output area. The output capacitor C5 is connected between the output and GND. As is obvious, it forms an LC filter together with the inductor.
When the MOSFET within the IC is turned on, the output diode D4 is turned off, the output capacitor is charged, and a load current is supplied.
When the MOSFET is turned off, the output diode is turned on, and at this time the output capacitor supplies the load current.
Calculation of the Output Capacitor Value
The output capacitor should be selected such that the peak ripple voltage (ΔVpp) of the output is within the output ripple voltage that is the design target. The output ripple voltage is determined by the ripple current, which is the effective value of the peak inductor current, and the capacitor impedance. Hence calculations begin from the targeted ripple voltage. The impedance Z of C5 can be calculated using the following equation.
if ΔVpp = 100 mV:
The value of Z thus determined is the value when the minimum switching frequency of this circuit is 60 kHz. The condition when specifying the impedance of an electrolytic capacitor (low-impedance component) for switching power supplies in general is 100 kHz. The capacitor impedance decreases approximately linearly with frequency up to the resonance point, and so the following equation can be used to determine Z for 100 kHz.
Next, we determine the ripple current Is(rms).
With this, we have determined the capacitor impedance and the ripple current.
Next, as an empirical rule, the rated voltage is generally set to about twice the output voltage.
VOUT × 2 = 20 V × 2 = 40 V → 35 V or higher
Thus we must select an electrolytic capacitor that satisfies the requirements of an impedance of 0.08 Ω or lower, a rated ripple current of 0.4 A or higher, and a rated voltage of 35 V or above. In this circuit, a 470 μF electrolytic capacitor for switching power supplies with low impedance and a rated voltage of 35 V was selected.
Not limited to output capacitors, it is always important to confirm the actual ripple voltage and ripple current in the actual circuit.
In addition, electrolytic capacitors are components with limited lifetimes, and if they pass large ripple currents, that lifetime is shortened. Where product lifetime is concerned, the capacitor manufacturer should provide calculation methods and rules, and so the manufacturer of the capacitor used should be consulted.
【Download Documents】Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
List of articles related to the「Selecting Critical Components: Output Capacitor C5」
- Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
Download Technical Documents
Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
AC-DC
- Basic
-
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Evaluation
- Product Information
- FAQ