AC-DC|Design
Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
2016.08.18
Points of this article
・A power supply IC requires a low-voltage DC power supply (referred to as VCC etc.) for the control circuit within the power supply IC; in general, auxiliary windings of a transformer (also called the VCC windings, third windings, etc.) are used.
・Often, simple diode rectification is used to generate the power supply.
・In conforming to the IC specifications, the voltage must be stepped down from a higher voltage particularly when converting from AC to DC, and care must be taken not to exceed the rated voltage.
In this section, we explain the diode D5, capacitor C2, and surge limiting resistor R9 which form a circuit to generate a power supply voltage VCC for the BM1P061FJ switching power supply controller IC that is used in this design.
To begin with, the purpose and operation of this circuit are explained. In essence, any IC requires a power supply in order for the IC itself to run. Many power supply ICs use the input voltage as its own power supply. However, in nearly all cases, the power supply that can be applied to the power supply pin of the IC is a DC voltage, and the voltage is approximately 60 to 80 VDC even for special products with high withstand voltages; in general, the voltage is 40 VDC or lower.
In this AC-DC converter design, because the specifications stipulate input of 85 to 264 VAC, the rectified voltage on the primary side is 400 VDC or higher; this voltage cannot be used directly as the power supply voltage of a power supply IC. Hence a voltage suitable for use as the power supply voltage of a power supply IC must be generated from the input voltage. In this design, the power supply for the power supply IC is generated using the auxiliary windings (Nd) of the transformer.
From here on, nomenclature specific to this article is used. The power supply of the power supply IC is called VCC, and the auxiliary windings that generate VCC are called the VCC windings Nd. The VCC windings Nd have the number of windings set so as to generate 15 VDC. (For Nd specifications, refer to [Transformer Design (Calculating numerical values)]. On the other hand, the VCC of the power supply IC is stipulated to have a maximum rating of -0.3 to 30.0 VDC and an operating range of 8.9 to 26.0 VDC. The VCC generated by the VCC windings Nd must be controlled such that the operating range is not exceeded, with 15 V as a target.
VCC is generated by the VCC windings Nd, the rectifying diode D5, the capacitor C2 for smoothing and regulation, and the resistor R9 to limit surge voltages. We see that the circuit is the same diode-rectifying circuit as on the secondary side that is the output.
Rectifying diode D5 for VCC generation and smoothing capacitor C2
As explained above, the diode D5 and capacitor C2 convert into DC the switched (chopped) voltage from the VCC windings Nd. In essence, a DC voltage for use as VCC can be generated using these two components.
A fast diode is suitable as the diode D5. The diode withstand voltage is calculated from the voltage Vdr applied to D5.
If the margin is 128.2 V/0.7 = 183 V, then a fast-recovery diode with the rated voltage of 200 V is selected.
The diode RF05VA2S shown in the circuit is a fast-recovery diode with the rated voltage of 200 V and an average rectified current of 0.5 A.
Apart from this operation, the capacitor also determines, together with the resistor R1 connected to the VH pin of the power supply IC, the startup time (soft start) for the IC upon power-on (the VH pin will be explained in future). This is specific to this particular IC; the same capacitor can be used for VCC and to set the startup time, so that the number of components can be reduced. Hence the capacitance of C2 must be a value that satisfies two requirements, for smoothing/regulation and regarding the startup time. To aid selection, the data sheet for power supply ICs provides a graph relating to the capacitance and startup time.
Capacitor C2: 2.2 μF or higher, rated voltage 50 V
In this design, an empirical rule indicates that at least 2.2 μF is necessary, and so 10 μF is selected. When setting a longer startup time, the graph is used for the calculation. As a rule, 30 V or higher is not applied as VCC, but adding a margin, a 50 V product is used.
Surge voltage limiting resistor R9 for the VCC windings
Due to the leakage inductance (Lleak) of the transformer, at the moment when the MOSFET switches from on to off, a large surge voltage (spike noise) occurs. This surge voltage is induced in the VCC windings, and it is expected that as the VCC voltage rises, the VCC overvoltage protection of the IC is activated. In order to alleviate the surge voltage induced in the VCC windings, the limiting resistor R9 is inserted in series. From 5 to 22 Ω is an appropriate range for R9, but the value should be adjusted after checking the rise of the VCC voltage in actual equipment.
With this, we can configure a circuit that generates a VCC voltage to be used as the power supply of the power supply IC. The VCC rating of the IC is 30 V, and so it is important that the rated voltage, including any surge voltage, is not exceeded. In contrast with a DC-DC converter, the input voltage is high, and therefore sufficient verification is necessary.
【Download Documents】Design Example for PWM Flyback Converter
ROHM’s seminar materials provided at the seminar venue. Explanation how to design a flyback converter using a power supply IC.
List of articles related to the「Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC」
- Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
Download Technical Documents
Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
AC-DC
- Basic
-
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Evaluation
- Product Information
- FAQ