Ask Direct to Engineers
Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative
2018.03.22
In recent years, it has become necessary to address environmental problems as a global issue, regardless of the specific field. Where power supplies are concerned, there is an increasingly urgent need for energy conservation that, apart from more efficient power conversion, entails establishing regulations relating to standby power consumption and the like. In addition, there are also mounting demands for reduction of industrial waste, which is another aspect of alleviating environmental load. With this as background, We asked Mr. Ryo Kato of ROHM ,about engineering trends in power supplies to reduce environmental load.
-It has become essential that we address energy conservation on a global scale, and where power supplies are concerned, it has been some time since improvement of energy efficiency has been the first consideration, but lately we hear that there is a strong demand for measures to reduce industrial waste with respect to power supplies as well. Please begin by explaining these circumstances.
For example, AC adapters and other power supplies do not have much of an influence on the performance or functions of electric products, and so have not been the subject of much study, apart from supplying the required voltage and current. However, in recent years there has been an enormous upsurge of interest in AC adapters and other external power supplies. This is because of environmental problems, of course, and in dealing with regulations related to these, the need for countermeasures, including engineering solutions. It is thought that there are two important issues relating to the impact of AC adapters and the like on the environment. One of these is the need for “increased efficiency“. The other is the need for “reduction of quantities” of AC adapters and other external power supplies, in order to cut industrial waste.
-I see. Well, could you please explain these one at a time, in detail. First, with respect to increasing efficiency, I had the impression that efficiency has already reached a fairly high level.
In the DC-DC converters that are installed in electronic equipment and other products, it is not unusual for high efficiencies of around 95% or so to be achieved, and so it certainly can be said that efficiency levels are fairly high. However, where AC adapters and other AC-DC converters are concerned, although efficiency has improved quite a bit through widespread use of switching methods, the efficiency of nearly all products still languishes at 80 to 90% or so.
-And so it is important to improve AC-DC conversion efficiency, which involves large amounts of electric power.
That’s right. The annual production of electric products increases with each passing year, and the amount of electric power used also increases in proportion to this. At present, some five billion electric products are manufactured each year, and nearly all of these are provided with power supply modules or power supply circuits. If the losses in these power supplies could be improved by just 1 watt, a simple calculation indicates that power use could be reduced by some five billion watts. This is equivalent to the power produced by five nuclear power plants, and so it is easy to see that an enormous amount of energy could be saved.
-Considering this really brings home the sense of urgency.
Given this state of affairs, the standards associations of various countries are strengthening their regulations relating to power-supply conversion efficiency, and so there is an increasing need to develop power supply modules and circuits that will clear these new standards and regulatory hurdles.
-What kinds of regulations, for example?
One example related to AC adapters is the efficiency regulations of the U.S. Department of Energy (DOE). These were announced in February 2014, and were implemented from February 2016. The AC adapters and other external power supplies that they cover must meet these strict standards in order to be sold within the U.S. As indicated in the table, products are classified by rated output power, and the average efficiency during operation and power consumption under no-load conditions are specified.
-The AC adapters of the PCs here are rated at 16 V and 2.5 A.
Then from the table above for output voltages of 6 V or above, because the output power is 40 W, the second row is applicable. Calculating gives an average efficiency of 87.6% or higher, and the power consumption under no-load conditions must be 0.1 W or less. This is essentially not achievable unless the AC adapter uses a switching method; in fact these conditions are fairly demanding even when switching is used.
-So does this mean that in order to meet these regulations, engineering solutions to achieve still higher efficiencies will be needed?
It is expected that products that use even more efficient technologies and methods will be needed. Conventional AC-DC converters have tended to be based on diode rectification, using diodes as the rectifying elements for reasons of circuit simplicity and relatively low costs. Efforts to raise the efficiency with diode rectification method have mostly relied on improvements in the characteristics of MOSFETs and other switching elements as well as rectifying elements such as diodes, but in future it will not be possible to satisfy the demands of recent years merely by improvements to power devices.
There is a limit to what component technology can achieve in order to resolve these issues. Hence synchronous rectification method is being adopted as a circuit technology capable of still higher efficiencies.
-In DC-DC converters, there has been a history of dramatic improvements in efficiency through shifts from diode rectification to synchronous rectification methods. Can this be thought of as similar?
In essence it’s the same approach. Operation is synchronized to primary-side switching, turning the MOSFETs that are the secondary-side rectifying elements on and off. By using MOSFETs instead of diodes as the rectifying elements, the conduction losses due to the Vf of diodes correspond to the voltage drop due to the MOSFET ON-resistance and Ids. As you probably know, the ON-resistance of MOSFETs used in synchronous rectification is extremely low, generally on the order of 10 mΩ, and so a sharp reduction in losses becomes possible. This is the same as the approach taken with DC-DC converters.
-The switch to synchronous rectification in DC-DC converters goes back quite a way, I think. Why then has diode rectification remained the mainstream in AC-DC converters?
The synchronous rectification method itself is used in nearly all low-voltage DC-DC converters, and so is not a particularly new innovation. However, where AC-DC converters are concerned there are some issues with control methods and the like, and these have impeded the spread of synchronous rectification methods.
Many AC-DC converters use the PWM flyback method, and depending on input/output conditions and the transformer specifications, continuous-mode operation is employed. However, in a simple combination with synchronous rectification, normal control is no longer possible in continuous-mode operation, and there is the possibility that the primary-side switching elements (MOSFETs) and secondary-side rectification elements (MOSFETs) may be turned on simultaneously, so that a through-current gives rise to element destruction. Hence in nearly all cases, a protection circuit is added to prevent simultaneous-on operation, and devices have been used only in quasi-resonance mode and in non-continuous-mode operation in which continuous-mode operation does not occur.
-I see. Well then, could you please explain some specific solutions.
List of articles related to the「Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative」
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Ask Direct to Engineers
-
Three Features and Proprietary Functions Resolve IGBT IPM Issues
-
600 V IGBT IPM Achieves Industry Top-Class Low Noise and Low Losses: Advantages and Challenges of Using IGBT IPMs
- Optimization of Frequency Characteristics of a DC-DC Converter in the Design Stage : Evaluating Frequency Characteristics to Check Output Stability and Response
- Another Important Issue after Miniaturization, Efficiency Enhancement, EMC:Thermal Design : Thermal Design Encounters Strong Headwinds due to Engineering Trend Changes
- Industry Top-Class DC-DC Converter Enabling 80V and High Efficiency : High-Voltage DC-DC Converter to Enter the Market
- Photocoupler-Free Isolated Flyback DC-DC Converter : Liberation from Photocoupler Maintenance in a Compact, Simple Design
- DC-DC Converter IC Capable of Direct Step-Down from 48 V to 3.3 V : Is Direct Step-Down from 48 V to 3.3 V Possible?
- What capacitor and inductor are the best for a switching power supply? – Inductor- : Reading and Understanding Inductor Specifications and Equivalent Circuits
- 3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes
- Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative
- AC-DC Converter Control that Achieves Both Power Factor Correction and High Efficiency : Is Power Supply Efficiency Always Reduced When a PFC Circuit is Added?
- SiC MOSFETs Adopting 4-pin Packages:SCT3xxx xR Series : Reasons for Adopting 4-pin Package
-
What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors
- In the evaluation of output ripples, ESL for output capacitor requires particular attention
- ESR of the Output Capacitor Exerts a Significant Impact on Output Fluctuation at Decreased Load
- Issues Relating to Mounting: Cracking
- Issues With Mounting -Audible Ringing-
- Summary
- Need to Know not Only Electrical Specs, But Also Their Characteristics Including Materials and Packaging Cases
- In Selecting an Input Capacitor, Focus on the Ripple Current, ESR, and ESL
- Industrial-grade step-down DC-DC converters providing long-term supply guarantee and available in small-reel sales : Routine Requirements in Industrial Applications: Long-Term Supply Guarantee and Small-Lot Sales
- Automotive general-purpose LDO regulator series offering a total of 43 models : There is a Reason for Extensive Variety as Many as 43 Models
- Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA
- The BM2Pxxx Series High Efficiency AC-DC Converter IC with Internal MOSFET : Issues Confronting Existing AC-DC Converters: Efficiency and Size
- Synchronous rectification step-down DC-DC converters developed as automotive secondary power supplies : Greatly Improved Efficiency and Supplied Power, with Number of Components and footprint comparable to LDO regulators