Ask Direct to Engineers
Photocoupler-Free Isolated Flyback DC-DC ConverterDevelopment Predicated on Uses in Industrial Equipment
2017.10.26
-From here, I would like to ask about the functions and features of the DB7F series of ICs.
We have been discussing the details of operation for awhile now, so let’s again return to basic concepts. The DB7F series of ICs are used to construct isolated flyback converters. Regulation control is performed on the primary side, and so there is no need for a photocoupler or transformer tertiary windings for feedback path isolation. And a MOSFET is incorporated, with the further advantages that miniaturization and improved reliability become possible.
Let’s look at the functions as a power supply IC, taking the BD7F100HFN-LB and the BD7F100EFJ-LB of the series as examples. These two products differ only in the packages used; their basic functions are the same.
【Features】
- No need for a photocoupler or transformer tertiary windings.
- -The output can be set by two external resistors
and transformer turns ratio.
- -The output can be set by two external resistors
- Uses unique adaptive on-time control technology.
- -High-speed load response is realized and
external phase compensation parts
are unnecessary.
- -High-speed load response is realized and
- Fixed switching frequency and
low output ripple - Highly efficient light load mode available (PFM operation)
- Shutdown/enable control
- Built-in N-channel MOSFET
- Soft start function
- Output load compensation function
- Protection functions:
- -Vin under-voltage lock-out protection (Vin UVLO)
-Over-current protection(OCP)
-Thermal shutdown protection (TSD)
【Key Specifications】
- Operating supply voltage: 3 V to 40 V
- Operating voltage of SW terminal: 60 V (Max)
- Over-current limit: 1.25 A (Typ)
- Switching frequency: 400 kHz (Typ)
- Reference voltage accuracy: ±1.5 %
- Supply current at shutdown: 0 μA (Typ)
- Operating supply current: 2 mA (Typ)
- Operating junction temperature: -40°C to +125°C
【Packages】 W (Typ) × D (Typ) × H (Max)
- HFN: HSON8 2.90 mm×3.00 mm×0.60 mm
- EFJ: HTSOP-J8 4.90 mm×6.00 mm×1.00 mm
【Special Notes】
- Guaranteed long time supply availability to meet the requirements for industrial equipment
-Considering that the operating voltage is 40 V and that the operating temperature range Tj is from -40°C to 125°C, it appears that these products were developed with industrial equipment in mind.
That’s right. Of course they are designed for general-purpose use, but they were developed assuming they would be used in isolated power supplies for industrial equipment. The 40V operating voltage fully supports 24 V as well as 12 V equipment, and from these voltages, general-use 5 V and ±15 V voltages to drive gates can also be generated. And, they operate starting from 3 V, and so are compatible with 5 V input applications as well.
-So this series is also part of ROHM’s efforts to ensure long-term supply of “-LB” specification products for industrial equipment.
Where products intended for industry are concerned, we are moving toward guaranteed long time supply availability. This has been received favourably by our industrial equipment customers.
-Please describe the series lineup.
The DB7F series currently consists of four models, which are the BD7F100HFN-LB, HD7F100EFJ-LB, BD7F200HFN-LB, and BD7F200EFJ-LB. Two device types are each supplied in two different packages. The table below should be easy to understand. Customers can choose products according to the output power and space requirements. The BD7F200xxx-LB products have a minimum input voltage of 8 V, and so do not support 5 V input.
Part No. | Package | Output Power | Max.Input Voltage | Input Voltage Range | Over Current Limit | Switching Frequency | Operating Temperature | Functions |
---|---|---|---|---|---|---|---|---|
BD7F100HFN-LB | HSON8 | 1W (Vin=5V) 5W (Vin=24V) |
45V | 3.0~40V | 1.25A | 400kHz (Typ.) |
-40℃~+125℃ | Enable Soft start Highly efficient light load mode UVLO Over-current protection Thermal protection |
BD7F100EFJ-LB | HTSOP-J8 | |||||||
BD7F200HFN-LB | HSON8 | 10W (Vin=24V) | 8.0~40V | 2.75A | ||||
BD7F200EFJ-LB | HTSOP-J8 |
-The features explained at the beginning–shutdown/enable, soft start, various protection features–have I think become standard functions in the power supply ICs of recent years. But two other features, “adaptive on-time control” and “output load compensation”, are unique functions, aren’t they.
Yes. They are both ROHM-specific features.
-Could you please explain each of these?
List of articles related to the「Development Predicated on Uses in Industrial Equipment」
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Ask Direct to Engineers
-
Three Features and Proprietary Functions Resolve IGBT IPM Issues
-
600 V IGBT IPM Achieves Industry Top-Class Low Noise and Low Losses: Advantages and Challenges of Using IGBT IPMs
- Optimization of Frequency Characteristics of a DC-DC Converter in the Design Stage : Evaluating Frequency Characteristics to Check Output Stability and Response
- Another Important Issue after Miniaturization, Efficiency Enhancement, EMC:Thermal Design : Thermal Design Encounters Strong Headwinds due to Engineering Trend Changes
- Industry Top-Class DC-DC Converter Enabling 80V and High Efficiency : High-Voltage DC-DC Converter to Enter the Market
- Photocoupler-Free Isolated Flyback DC-DC Converter : Liberation from Photocoupler Maintenance in a Compact, Simple Design
- DC-DC Converter IC Capable of Direct Step-Down from 48 V to 3.3 V : Is Direct Step-Down from 48 V to 3.3 V Possible?
- What capacitor and inductor are the best for a switching power supply? – Inductor- : Reading and Understanding Inductor Specifications and Equivalent Circuits
- 3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes
- Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative
- AC-DC Converter Control that Achieves Both Power Factor Correction and High Efficiency : Is Power Supply Efficiency Always Reduced When a PFC Circuit is Added?
- SiC MOSFETs Adopting 4-pin Packages:SCT3xxx xR Series : Reasons for Adopting 4-pin Package
-
What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors
- In the evaluation of output ripples, ESL for output capacitor requires particular attention
- ESR of the Output Capacitor Exerts a Significant Impact on Output Fluctuation at Decreased Load
- Issues Relating to Mounting: Cracking
- Issues With Mounting -Audible Ringing-
- Summary
- Need to Know not Only Electrical Specs, But Also Their Characteristics Including Materials and Packaging Cases
- In Selecting an Input Capacitor, Focus on the Ripple Current, ESR, and ESL
- Industrial-grade step-down DC-DC converters providing long-term supply guarantee and available in small-reel sales : Routine Requirements in Industrial Applications: Long-Term Supply Guarantee and Small-Lot Sales
- Automotive general-purpose LDO regulator series offering a total of 43 models : There is a Reason for Extensive Variety as Many as 43 Models
- Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA
- The BM2Pxxx Series High Efficiency AC-DC Converter IC with Internal MOSFET : Issues Confronting Existing AC-DC Converters: Efficiency and Size
- Synchronous rectification step-down DC-DC converters developed as automotive secondary power supplies : Greatly Improved Efficiency and Supplied Power, with Number of Components and footprint comparable to LDO regulators