Ask Direct to Engineers
What capacitor and inductor are the best for a switching power supply? - Inductor-Summary of Inductors and Overall Conclusion
2018.02.22
-With the theme of “What capacitor and inductor are the best for a switching power supply”, we have discussed various aspects of capacitors, to start with, and then of inductors. This is our final section, and so we would like to summarize the Inductors edition and end with an overall conclusion to this series.
Series on Capacitors
- Part 1:Increasing capacitance of multilayer ceramic chip capacitors
- Part 2:Need to know not only electrical specs, but also their characteristics including materials
and packaging cases - Part 3:In selecting an input capacitor, focus on ripple current, ESR, and ESL
- Part 4:In the evaluation of output ripples, ESL for output capacitor requires particular attention
- Part 5:ESR of the output capacitor exerts a significant impact on output fluctuation at decreased
load - Part 6:Issues relating to mounting:Cracking
- Part 7:Issues relating to mounting:Audible ringing
- Part 8:Summary
Series on Inductors
- Part 1:Reading and Understanding Inductor Specifications and Equivalent Circuits
- Part 2:Features of Various Power Inductors
- Part 3:Matters for Study in Power Circuits
- Part 4:Metal Inductors and Trends in Power Supplies
-We begin by summarizing the sections on inductors. We have divided our explanations of inductors into four areas. Let us review the key points of these in order.
In “Part 1: Reading and Understanding Inductor Specifications and Equivalent Circuits”, we explained some of the “implications” that are not made explicit, in order to aid in understanding the specifications and standard values of inductors. For example, an understanding of the meaning of such parameters as the DC bias current is basic; but even when the terms appearing in spec sheets are the same, the specified conditions for the values are not necessarily the same for different products and manufacturers, and so due caution must be exercised when comparing products during selection of inductors.
In addition to understanding the specifications of products, it was also explained that it is important to be familiar with equivalent circuits and the parasitic components of inductors in order to comprehend basic inductor characteristics. These are closely related to specification parameters as well.
-In “Part 2: Features of Various Inductors”, we learned about the types and features of inductors used in switching power supplies.
In recent years, the inductors used in switching power supply circuits have mainly been the wire-wound closed magnetic type, and the multilayer type. Wire-wound closed magnetic type inductors are of two varieties, with a drum sleeve construction and with a sleeveless construction; due to their small size and gradual saturation characteristics, there is a tendency toward more frequent use of sleeveless-structure inductors. Multilayer type inductors were not previously used in switching power supplies, but recently their saturation characteristics and increases in inductance (albeit to only a few μFs or so) have led to use in switching power supplies with oscillation frequencies in the megahertz band. Where size is concerned, they are smaller than wire-wound type inductors, and so are well-suited for power supplies in mobile products.
One matter that should be examined carefully is a problem with mechanical strength of sleeveless-type components due to their structure.. At TAIYO YUDEN, by switching from conventional resins to a resin with high hardness, we have taken measures to improve strength, but strategies are varied among different manufacturers, and it is important that component parameters in this area be studied carefully, for example by obtaining stress testing data relating to mechanical stress and temperature.
-In “Part 3: Matters for Study in Power Supply Circuits”, it was explained how inductor characteristics affect switching power supply circuits.
Here, we explained the DC bias current and the temperature rise current, which are important items requiring study, and indicated their relation to the output current of a step-down converter. We also explained ways of thinking about inductor losses. Quite a bit was discussed, and a number of important points were raised, which can be summarized by the following five items:
- When the maximum allowed DC bias current is exceeded, the inductor saturates and the inductor peak current becomes extremely large, causing a drop in efficiency and anomalous behavior, and in the worst case, destroying the power supply IC.
- If a current larger than the temperature rise current flows, heat generation is increased, and there is the possibility of reduced reliability not only of the inductor, but of nearby components as well. If an unacceptable level of heat generation is reached, burnout may occur as well.
- Inductor power losses are the sum of the DC power loss and the AC power loss; under light loading, the AC loss dominates, but when loading is heavy, it is the DC loss that is dominant.
- In equipment such as smartphones that tend to remain in a wait state for long periods, AC losses are dominant, and when Rac is large, there is the possibility that battery degradation may be accelerated, so caution must be exercised.
- Rac is often not included in tables of standard values. When Rac information is needed, the manufacturer should be consulted.
-Finally, there was a description of how metal inductors have been attracting attention of late.
In “Part 4: Metal Inductors and Trends in Power Supplies”, it was explained that metal inductors are useful for the movement to “low voltages and large currents” that has been one trend in IC power supply voltages in recent years. Metal inductors are well-suited to demands for
lower voltages and larger currents as well as
miniaturization because there have been the following market backgrounds and the performance of metal inductors has been improved in line with the demands of the market.
- In order to supply large currents, a small inductance is necessary.
- For this reason, switching of switching power supplies must be made faster.
- If inductances are smaller, inductor sizes are also smaller.
- Metal inductors have a high DC bias current, and saturation is extremely gradual, and the inductor size can be made smaller than a ferrite inductor with the same DC bias current.
- The metal material of a metal inductor has a low magnetic permeability, and the inductance cannot be made very high, but inductances of about 4.7 μF can be realized in actual use.
When using metal inductors, there are matters that must be confirmed in advance. Metal inductors are extremely small and have excellent saturation characteristics, but there is the issue of degradation of the component insulation at elevated temperatures. Metal inductors are generally called metal-composite type inductors, with an organic resin used to form insulation between iron powder particles. This resin is degraded at high temperatures, causing degradation of the insulation, so that the Q value drops sharply and the efficiency as a power supply falls dramatically, with the further potential problem of heat generation leading to thermal runaway in a vicious circle.
In our case, through development of our own original materials in which individual metal particles each have an insulating oxide film, we offer the MCOIL™ inductor lineup, which resolves the issue of insulation and achieves higher magnetic permeability than metal-composite type inductors, and therefore high inductance.
Finally, with respect to the selective use of metal inductors and ferrite inductors, for inductances up to 5 μF or so, metal inductors should be selected to obtain both their excellent characteristics and advantage of small size. When higher inductances are required, ferrite inductors are the preferred option. Reflecting this situation, the MCOIL lineup currently offers the inductances up to 4.7 μF.
-As is the case with capacitors, there is a wealth of materials and information that cannot be obtained from websites, as well as many essential points to consider, and I personally was impressed with the depth of knowledge involved in understanding capacitors and inductors. Could we please have an overall summary, including capacitors as well as inductors.
It pleases me greatly to hear this. Overall, what I as an engineer would like to say is that, while it is important to thoroughly comprehend data sheet specifications and standard values, I think it is also vital to have a thorough understanding of the basic current, voltage, and temperature characteristics that underlie those specifications, as well as the parasitic components that we explained using equivalent circuits. If these matters can be grasped and witnessed firsthand, debugging and troubleshooting in the design stage should be possible. At TAIYO YUDEN, various technical support is available, and I would hope that you will consult us when you run into difficulties.
-Thank you very much for all your time.
【Download Documents】Characteristics and Evaluation Method of Switching Regulators
This handbook reviews the basics of switching regulators and explains how to understand and evaluate the characteristics of switching regulators necessary for design optimization, along with reading and understanding the datasheets of switching regulator ICs.
List of articles related to the「Summary of Inductors and Overall Conclusion」
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Ask Direct to Engineers
-
Three Features and Proprietary Functions Resolve IGBT IPM Issues
-
600 V IGBT IPM Achieves Industry Top-Class Low Noise and Low Losses: Advantages and Challenges of Using IGBT IPMs
- Optimization of Frequency Characteristics of a DC-DC Converter in the Design Stage : Evaluating Frequency Characteristics to Check Output Stability and Response
- Another Important Issue after Miniaturization, Efficiency Enhancement, EMC:Thermal Design : Thermal Design Encounters Strong Headwinds due to Engineering Trend Changes
- Industry Top-Class DC-DC Converter Enabling 80V and High Efficiency : High-Voltage DC-DC Converter to Enter the Market
- Photocoupler-Free Isolated Flyback DC-DC Converter : Liberation from Photocoupler Maintenance in a Compact, Simple Design
- DC-DC Converter IC Capable of Direct Step-Down from 48 V to 3.3 V : Is Direct Step-Down from 48 V to 3.3 V Possible?
- What capacitor and inductor are the best for a switching power supply? – Inductor- : Reading and Understanding Inductor Specifications and Equivalent Circuits
- 3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes
- Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative
- AC-DC Converter Control that Achieves Both Power Factor Correction and High Efficiency : Is Power Supply Efficiency Always Reduced When a PFC Circuit is Added?
- SiC MOSFETs Adopting 4-pin Packages:SCT3xxx xR Series : Reasons for Adopting 4-pin Package
-
What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors
- In the evaluation of output ripples, ESL for output capacitor requires particular attention
- ESR of the Output Capacitor Exerts a Significant Impact on Output Fluctuation at Decreased Load
- Issues Relating to Mounting: Cracking
- Issues With Mounting -Audible Ringing-
- Summary
- Need to Know not Only Electrical Specs, But Also Their Characteristics Including Materials and Packaging Cases
- In Selecting an Input Capacitor, Focus on the Ripple Current, ESR, and ESL
- Industrial-grade step-down DC-DC converters providing long-term supply guarantee and available in small-reel sales : Routine Requirements in Industrial Applications: Long-Term Supply Guarantee and Small-Lot Sales
- Automotive general-purpose LDO regulator series offering a total of 43 models : There is a Reason for Extensive Variety as Many as 43 Models
- Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA
- The BM2Pxxx Series High Efficiency AC-DC Converter IC with Internal MOSFET : Issues Confronting Existing AC-DC Converters: Efficiency and Size
- Synchronous rectification step-down DC-DC converters developed as automotive secondary power supplies : Greatly Improved Efficiency and Supplied Power, with Number of Components and footprint comparable to LDO regulators