Ask Direct to Engineers
The BM2Pxxx Series High Efficiency AC-DC Converter IC with Internal MOSFETFreedom of Design and Conformance to the New Energy Star v. 6.0 Standard
2017.03.23
-You have explained that the low conduction losses and switching losses of SJ MOSFETs contribute to efficiency. But about what level of efficiency can actually be expected?
We previously mentioned that when developing the BM2Pxxx series, much attention was paid to the Energy Star standard, which is an international criterion for reducing energy consumption. The BM2Pxxx series was designed for thoroughgoing reduction of power loss not only in the IC itself, but over the entire circuit, in order to boost efficiency not just in heavy loading, but during light loading and in standby mode as well. Energy Star is a standard that demands such high efficiency over a range of loading states.
Were you aware that the Energy Star standard has recently been updated from version 5.0 to version 6.0? The BM2Pxxx series can meet the stricter Energy Star 6.0 requirements as well. This update includes stricter targets for reduced power consumption in standby mode, and high values for efficiency are required as well.
Please have a look at the materials I have prepared. The lower graph illustrates the differences in required efficiency for the previous Energy Star 5.0 and the new version 6.0. The blue line is 5.0, and the red line is version 6.0. Comparison shows that the required efficiency is considerably higher at 25 W and below in particular.
Of the following two diagrams, the above graph compares efficiencies for 25 W wall adapters using the BM2Pxxx series of BM2P014 and an equivalent device, and shows the Energy Star 6.0 requirements with a red line. At 25 W, an efficiency of 86.35% is required; the BM2Pxxx series is able to satisfy this requirement.
Moreover, the diagram below indicates the standby power consumption for the BM2P014 together with the standby power requirements for Energy Star 6.0 and requirements of the European Union. Energy Star 6.0 requires that the power be not greater than 100 mW for 100 VAC input and not greater than 210 mW for 230 VAC input. The BM2P014 achieves power levels of 20 mW or below at 100 VAC and 30 mW or below at 230 VAC, easily meeting these requirements. The European Union standard is strict in requiring that power consumption be 50 mW or below for all input levels, but the BM2P014 clears this hurdle as well.
-I see. When compared with such actual specific standards, it is clear that efficiency has been improved considerably. It makes one appreciate that these devices were developed targeting applications such as wall adapters up to 25 W, home appliances, office equipment, and the like.
Thank you. We would really like these products to be used in applications where conformance to Energy Star 6.0 is required. I would also like to note that there is quite a lot of variety among applications rated at 25 W or below. In fact, we have prepared a lineup of 24 models in all to accommodate such diverse applications.
-That’s right, at the beginning you mentioned that there are 24 models. Could you please explain their configuration in some detail.
The 24 models in the BM2Pxxx series combine the four parameters and features indicated below. Specifications are subdivided so that there are models that are a good fit with various kinds of equipment and devices.
Package | 2 types Surface-mount SOP8 and through hole DIP7 |
Select based on power and footprint |
---|---|---|
Internal MOSFET ON-resistance | 4 types 1.4Ω/2.4Ω/4.0Ω/8.5Ω |
Select based on power |
Brown Out (BR) function (AC under voltage protection) |
2 types With and without the function |
Select based on applications |
VCC Over Voltage Protection (VCC OVP) Operation with enabled |
2 types Latch and auto recovery |
Select based on applications |
By incorporating power transistors and providing nearly all the protective functions that might be needed, these products greatly simplify the design of AC-DC converters, and by providing a full range of model configurations, our customers should be able to use these products in a wide range of applications. Please refer to the following product lineup table.
BM2PxxxF Series(SOP8) | BM2PxxxP Series(DIP7) | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part # | Ron (Ω) |
Output Power W |
BR | VCC OVP |
Part # | Ron (Ω) |
Output Power W |
BR | VCC OVP |
Part # | Ron (Ω) |
Output Power W |
BR | VCC OVP |
BM2P051F | 4.0 | ?8 | ✔ | Latch | BM2P011 | 1.4 | ?25 | ✔ | Latch | BM2P051 | 4.0 | ?13 | ✔ | Latch |
BM2P052F | Auto Restart | BM2P012 | Auto Restart | BM2P052 | Auto Restart | |||||||||
BM2P053F | Latch | BM2P013 | Latch | BM2P053 | Latch | |||||||||
BM2P054F | Auto Restart | BM2P014 | Auto Restart | BM2P054 | Auto Restart | |||||||||
BM2P091F | 8.5 | ?5 | ✔ | Latch | BM2P031 | 2.4 | ?19 | ✔ | Latch | BM2P091 | 8.5 | ?8 | ✔ | Latch |
BM2P092F | Auto Restart | BM2P032 | Auto Restart | BM2P092 | Auto Restart | |||||||||
BM2P093F | Latch | BM2P033 | Latch | BM2P093 | Latch | |||||||||
BM2P094F | Auto Restart | BM2P034 | Auto Restart | BM2P094 | Auto Restart |
List of articles related to the「Freedom of Design and Conformance to the New Energy Star v. 6.0 Standard」
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Ask Direct to Engineers
-
Three Features and Proprietary Functions Resolve IGBT IPM Issues
-
600 V IGBT IPM Achieves Industry Top-Class Low Noise and Low Losses: Advantages and Challenges of Using IGBT IPMs
- Optimization of Frequency Characteristics of a DC-DC Converter in the Design Stage : Evaluating Frequency Characteristics to Check Output Stability and Response
- Another Important Issue after Miniaturization, Efficiency Enhancement, EMC:Thermal Design : Thermal Design Encounters Strong Headwinds due to Engineering Trend Changes
- Industry Top-Class DC-DC Converter Enabling 80V and High Efficiency : High-Voltage DC-DC Converter to Enter the Market
- Photocoupler-Free Isolated Flyback DC-DC Converter : Liberation from Photocoupler Maintenance in a Compact, Simple Design
- DC-DC Converter IC Capable of Direct Step-Down from 48 V to 3.3 V : Is Direct Step-Down from 48 V to 3.3 V Possible?
- What capacitor and inductor are the best for a switching power supply? – Inductor- : Reading and Understanding Inductor Specifications and Equivalent Circuits
- 3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes
- Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative
- AC-DC Converter Control that Achieves Both Power Factor Correction and High Efficiency : Is Power Supply Efficiency Always Reduced When a PFC Circuit is Added?
- SiC MOSFETs Adopting 4-pin Packages:SCT3xxx xR Series : Reasons for Adopting 4-pin Package
-
What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors
- In the evaluation of output ripples, ESL for output capacitor requires particular attention
- ESR of the Output Capacitor Exerts a Significant Impact on Output Fluctuation at Decreased Load
- Issues Relating to Mounting: Cracking
- Issues With Mounting -Audible Ringing-
- Summary
- Need to Know not Only Electrical Specs, But Also Their Characteristics Including Materials and Packaging Cases
- In Selecting an Input Capacitor, Focus on the Ripple Current, ESR, and ESL
- Industrial-grade step-down DC-DC converters providing long-term supply guarantee and available in small-reel sales : Routine Requirements in Industrial Applications: Long-Term Supply Guarantee and Small-Lot Sales
- Automotive general-purpose LDO regulator series offering a total of 43 models : There is a Reason for Extensive Variety as Many as 43 Models
- Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA
- The BM2Pxxx Series High Efficiency AC-DC Converter IC with Internal MOSFET : Issues Confronting Existing AC-DC Converters: Efficiency and Size
- Synchronous rectification step-down DC-DC converters developed as automotive secondary power supplies : Greatly Improved Efficiency and Supplied Power, with Number of Components and footprint comparable to LDO regulators