Ask Direct to Engineers
What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors
2016.09.08
In the construction of a DC-DC converter, inductors, and input and output capacitors represent critical components, along with the DC-DC converter IC. Newer DC-DC converters must satisfy a diverse set of requirements, including low-voltage and large current output capability, a fast load transient response, and low noise, as well as high efficiency. In response to these needs, in tandem with improvements that have been made in DC-DC converter ICs, capacitors and inductors have also continued to evolve. In the construction of DC-DC converters, what capacitors and inductors are being developed, and what performance characteristics are crucial points? To get an answer to these questions, we interviewed Mr. Hideo Ishihara, Sales Headquarters of TAIYO YUDEN CO., LTD, a leading manufacturer of DC-DC converters in Japan.
– For the design of a switching power supply I believe that there has been a growing recognition that selection of external components, as well as selection of power supply ICs, is of vital importance. Given an opportunity to meet with you, I’d like to hear your in-depth thoughts as a component manufacturer. In regard to capacitors and inductors, first I’d like to ask questions on capacitors.
In recent examples on power supply IC application circuits, growing numbers of manufacturers have recommended the use of multilayer ceramic chip capacitors dubbed MLCC, undoubtedly because of several advantages that they offer. First of all, would you care to provide some basic pointers on this technology?
To be sure, there has been an increase in demand for multilayer ceramic chip capacitors in the field of switching power supplies. The major reason is that the capacitor can be fashioned in a form well-suited to surface mounting. In terms of properties, in some aspects the capacitor fits well as a switching power supply, creating a growing demand as an alternative to conventional electrolyte capacitors. This being the case, let me first describe the structure of a multilayer ceramic chip capacitor.
As shown in the figure, the structure consists of sheets of dielectrics coated with powder of ceramic material one hand and electrodes on the other hand. These sheet-like components are stacked in an alternating fashion. For understanding the relationship between the structure and the static capacitance, let me explain the following equation:
As the formula indicates, the higher the in-vacuum relative permittivity ε0× relative permittivity εr, the greater the number of laminated layers n, the greater the area S, and the smaller the thickness of each dielectric layer, the higher is the static capacitance of the multilayer ceramic chip capacitor. In simple terms, the static capacitance can be boosted by increasing the height and the area. The issue we must contend with, however, is that of how to make the size as small as possible for a given static capacitance. To meet this demand, we need to increase the number of laminated layers by improving the relative permittivity while reducing the thickness of each dielectric layer, which requires sophisticated materials and fabrication technologies.
– The popular perception is that multilayer ceramic chip capacitors do not necessarily provide a large capacitance. Could you update us on what’s happening on that front?
Needless to say that we start with small capacitance capacitors. However, at present we are capable of offering up to 470 μF capacitors. In another way of looking at the situation, for a given capacitance, downsizing has advanced by leaps and bounds. The figure below shows a roadmap for my company which illustrates the relationship between static capacitance, size, and voltage rating.
On an IC basis, DC-DC converters use output capacitors with capacitance ranging from 10 μF to several hundred μF, and it appears that the coverage has increased considerably. As you may know, the static capacitance, size, and voltage rating are all in mutually conflicting relations. We are continuing to develop new technologies to answer the need to stack many layers by making each layer thin and increasing the permittivity, as mentioned previously.
– In terms of increasing the capacitance, it seems that the multilayer ceramic chip capacitor will be some day on a par with polymer-based chip capacitors, for example. What differences set them apart?
Yes, indeed. In designing a DC-DC converter, it is extremely important to understand the differences between polymer-based, that is, functional polymer capacitors, and multilayer ceramic chip capacitors (MLCCs).
For starters, let me explain the differences in structure and material. As illustrated in the figure, whereas the multilayer ceramic chip capacitor has a laminated structure, as the name implies, the functional polymer capacitor consists of capacitors with tantalum or aluminum dielectrics and a cathode composed of functional polymer and manganese dioxide. Manganese dioxide is used in tantalum electrolyte capacitors. Although trends have shifted away from this material for various reasons, I have included it as a basis for comparison. Because different capacitors employ different materials, please see the table.
Although due to its small dielectric film thickness, the tantalum electrolyte permitted the construction of large-capacitance products, because of the use of manganese dioxide in the cathode, the tantalum electrolyte suffered from the problem of a high equivalent series resistance (ESR). However, the use of manganese dioxide offered the advantage of self-repair in the event of damage to the thin dielectric film. Nevertheless, market demands for reduced ESR have led to the rise of capacitors featuring functional polymer in the cathode. The ESR is dependent on the electric conductivity of the electrode. The table shows that whereas the tantalum electrolyte has an ESR level of 0.1S/cm, the capacitor using polypyrrole, for example, delivers a substantial improvement at 100S/cm. As for the self-repair capability, although functional polymers are devoid of that capability, any damaged part is insulated on its own accord, and this enables the capacitor to continue to function in a manner that is virtually unaffected.
By contrast, the multilayer ceramic chip capacitor, by virtue of its electric conductivity based on the materials of electrodes and laminated structure, permits an extremely small ESR and realizes a high Relative dielectric constant. As a result, efforts to achieve higher capacitance at smaller size are moving forward. Also, due to the great thickness of the dielectric film, the new capacitors offer the advantage of higher electric field strength and longer service life when compared with other technologies. The numerical data shown in the table, I believe, provide a case in point.
【Download Documents】Characteristics and Evaluation Method of Switching Regulators
This handbook reviews the basics of switching regulators and explains how to understand and evaluate the characteristics of switching regulators necessary for design optimization, along with reading and understanding the datasheets of switching regulator ICs.
List of articles related to the「What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors」
- In the evaluation of output ripples, ESL for output capacitor requires particular attention
- ESR of the Output Capacitor Exerts a Significant Impact on Output Fluctuation at Decreased Load
- Issues Relating to Mounting: Cracking
- Issues With Mounting -Audible Ringing-
- Summary
- Need to Know not Only Electrical Specs, But Also Their Characteristics Including Materials and Packaging Cases
- In Selecting an Input Capacitor, Focus on the Ripple Current, ESR, and ESL
Download Technical Documents
Characteristics and Evaluation Method of Switching Regulators
This handbook reviews the basics of switching regulators and explains how to understand and evaluate the characteristics of switching regulators necessary for design optimization, along with reading and understanding the datasheets of switching regulator ICs.
Ask Direct to Engineers
-
Three Features and Proprietary Functions Resolve IGBT IPM Issues
-
600 V IGBT IPM Achieves Industry Top-Class Low Noise and Low Losses: Advantages and Challenges of Using IGBT IPMs
- Optimization of Frequency Characteristics of a DC-DC Converter in the Design Stage : Evaluating Frequency Characteristics to Check Output Stability and Response
- Another Important Issue after Miniaturization, Efficiency Enhancement, EMC:Thermal Design : Thermal Design Encounters Strong Headwinds due to Engineering Trend Changes
- Industry Top-Class DC-DC Converter Enabling 80V and High Efficiency : High-Voltage DC-DC Converter to Enter the Market
- Photocoupler-Free Isolated Flyback DC-DC Converter : Liberation from Photocoupler Maintenance in a Compact, Simple Design
- DC-DC Converter IC Capable of Direct Step-Down from 48 V to 3.3 V : Is Direct Step-Down from 48 V to 3.3 V Possible?
- What capacitor and inductor are the best for a switching power supply? – Inductor- : Reading and Understanding Inductor Specifications and Equivalent Circuits
- 3rd Generation SiC Schottky Barrier Diode:SCS3 Series : Continuing Evolution of SiC Schottky Barrier Diodes
- Engineering Trends in Power Supplies to Reduce Environmental Load : Efficiency Improvements in AC-DC Converters Now an Absolute Imperative
- AC-DC Converter Control that Achieves Both Power Factor Correction and High Efficiency : Is Power Supply Efficiency Always Reduced When a PFC Circuit is Added?
- SiC MOSFETs Adopting 4-pin Packages:SCT3xxx xR Series : Reasons for Adopting 4-pin Package
-
What capacitor and inductor are the best for a switching power supply? – Capacitor – : Increasing Capacitance of Multilayer Ceramic Chip Capacitors
- In the evaluation of output ripples, ESL for output capacitor requires particular attention
- ESR of the Output Capacitor Exerts a Significant Impact on Output Fluctuation at Decreased Load
- Issues Relating to Mounting: Cracking
- Issues With Mounting -Audible Ringing-
- Summary
- Need to Know not Only Electrical Specs, But Also Their Characteristics Including Materials and Packaging Cases
- In Selecting an Input Capacitor, Focus on the Ripple Current, ESR, and ESL
- Industrial-grade step-down DC-DC converters providing long-term supply guarantee and available in small-reel sales : Routine Requirements in Industrial Applications: Long-Term Supply Guarantee and Small-Lot Sales
- Automotive general-purpose LDO regulator series offering a total of 43 models : There is a Reason for Extensive Variety as Many as 43 Models
- Step-Down DC-DC Converter Series Compatible with Stringent FPGA Power Supply Requirements : Power Requirements of the FPGA
- The BM2Pxxx Series High Efficiency AC-DC Converter IC with Internal MOSFET : Issues Confronting Existing AC-DC Converters: Efficiency and Size
- Synchronous rectification step-down DC-DC converters developed as automotive secondary power supplies : Greatly Improved Efficiency and Supplied Power, with Number of Components and footprint comparable to LDO regulators