Si Power Device|Basic
Summary
2018.05.10
In this chapter, we have explained methods and procedures for determining whether or not a selected transistor is appropriate in actual operation. This final article ends with “Summary”.
The flowchart on the right and the list of procedures below were followed to check whether selected transistors are appropriate for the actual operating conditions, and to confirm operation under conditions for which sufficient reliability and safety are secured.
- ① Measurement of the actual current and voltage waveforms
- ② Confirmation that absolute maximum ratings are satisfied
- ③ Confirmation that operation is within the SOA (safe operating area)
- ④ Confirmation that operation is within the SOA derated at the ambient operating temperature
- ⑤ Continuous pulses (switching operation)
- ⑥ Confirmation that average power consumption is within the rated power
- ⑦ Confirmation of the chip temperature
Below, key points indicated for each of the procedures in the list are summarized.
①Measurement of the actual current and voltage waveforms
Key Points:
・In prototyping, it is essential to determine whether a selected transistor can be used in actual operation.
・For purposes of confirmation, the voltages and currents handled by the transistor are measured.
②Confirmation that absolute maximum ratings are satisfied
Key Points:
・Correctly understand the definition and purpose of absolute maximum ratings, and learn to judge whether a component can be used.
③Confirmation that operation is within the SOA (safe operating area)
Key Points:
・The SOA (Safe Operating Area) is information used to confirm that a transistor is operating under safe conditions.
・In essence, in a graph of the relationship between ID and VDSS, the SOA indicates the safe area of operation with respect to the rated voltage and current and the allowable power dissipation (heat generation).
・The SOA conditions should be checked carefully, and differences with actual usage conditions should be considered, prior to device use.
④Confirmation that Operation is within the SOA Derated at the Ambient Operating Temperature
Key Points:
・An SOA graph is for data at Ta=25°C, and so the SOA must be derated according to the temperature at which the transistor will actually be used.
・As the derating rate, the derating rate for allowable power dissipation is used.
⑤Continuous pulses (switching operation)
⑥Confirmation that Average Power Consumption is within the Rated Power
Key Points:
・In the case of continuous-pulse (switching) operation, the average power consumption is determined, and it is confirmed that allowable power dissipation is within the rated value.
・A judgment will in the end depend on whether Tj exceeds the absolute maximum rating.
⑦Confirmation of the Chip Temperature
Key Points:
・It should be confirmed that Tj ultimately does not exceed the absolute maximum rating.
・Tj is the sum of Ta or Tc and the heat generation (the product of the thermal resistance and the power consumption).
This concludes the discussion of “Confirmation of Suitability in Actual Operation and Preparations”. Executing each of the separate procedures is rather troublesome, but it should be understood that these processes are an unavoidable part of circuit design.
Information on Downloading Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
List of articles related to the「Summary」
- Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Si Power Device
-
Basic
-
Introduction
- What are diodes? ? Introduction
-
What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS ™
- Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
- Summary
-
Application Examples that Exploit Feature Introduction
- Electrical impedance
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
Summary
-
Introduction
- Evaluation
- Product Information
- FAQ