Si Power Device|Basic
Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
2017.08.10
Points of this article
・The Hybrid MOS is a new-structure MOSFET which combine the advantages of both SJ-MOSFET and IGBT.
・The Hybrid MOS brings together the high-speed operation and low losses in small-current ranges of SJ-MOSFETs and the low losses in large-current ranges of IGBTs.
・The Hybrid MOS is useful for raising the efficiency in low power ranges while still handing higher power levels, to satisfy demands for higher home appliance APFs.
This time, we explain a type of MOSFET that ROHM has christened “Hybrid MOS”, combining the advantages of both MOSFETs and IGBTs. They occupy the position in the red frame at the bottom of the following graphic.
Hybrid MOS GN series brings together the superior characteristics of MOSFET and IGBT
The Hybrid MOS is a MOSFET with a novel structure that combine the high-speed switching and low on-resistance at small currents of super-junction MOSFETs (hereafter “SJ-MOSFETs”), and the low on-resistance at large currents of IGBTs, bringing together the best features of both transistors.
The table below compares the features of IGBT, SJ-MOSFET, and Hybrid MOS.
As the V-I characteristics indicated, the Hybrid MOS has essentially the same satisfactory characteristics as the SJ-MOSFET in the small-current region. At larger currents the slope becomes steeper, and more current can be passed. This means that in this region the on-resistance is lower than for the SJ-MOSFET, and although not on a par with that of IGBT, the Hybrid MOS offers large-current characteristics that are greatly improved over those of SJ-MOSFET.
The following diagram compares these transistors in somewhat more detail, by evaluating five aspects of each on a five-level scale. We see immediately that the Hybrid MOS offers excellent all-around performance.
The high-temperature operation of a Hybrid MOS is greatly improved over that of SJ MOSFETs, and operation with larger currents is also possible. As noted above, this is closely related to the temperature characteristic of the on-resistance.
The graph on the right shows detailed temperature characteristics of the on-resistance Ron of a hybrid MOS and an SJ-MOSFET. At high temperatures, the VDS for a given ID, that is, the Ron value of the SJ-MOSFET rises sharply. Thus in addition to when the ambient temperature is high, when the current ID increases and more heat is generated, the temperature rises and Ron also rises, and consequently the chip temperature moves upward, leading inexorably to a thermal runaway process. On the other hand, in a hybrid MOS the Ron and change in Ron are extremely low even at high temperatures; in comparisons at Tj = 125°C and ID = 20 A, a reduction in the equivalent Ron of 62% was achieved.
In comparisons with IGBTs, excellent switching characteristics comparable to those of SJ MOSFETs are achieved.
The Hybrid MOS is capable of high-speed switching, an area in which IGBTs fall short. If the switching frequency can be raised, smaller values and sizes for the inductors and capacitors making up the circuit can be used.
In addition, there is no tail current, which is one factor contributing to losses. In IGBTs, the tail current occurring at turn-off is a major issue for study.
Development Background Based on Market Demand
In recent years, amendments to energy conservation regulations have stipulated that home appliances display an APF (Annual Performance Factor), which indicates energy consumption efficiencies under conditions approximating actual states of use. Taking air conditioners as an example, in order to improve the APF, it is important to raise the efficiency during stead-state operation in which the room temperature is stable, that is, under low load. To this end, SJ-MOSFETs with the high efficiency at small currents are advantageous, but under high load, such as during rapid cooling and the like, often SJ-MOSFETs prove inadequate, and IGBTs are frequently used. But IGBTs suffer from poor efficiency at low load, and so from the standpoint of raising the APF, a solution had been sought that enables high efficiency over all ranges. The Hybrid MOS is an MOSFET that was developed based on just such situations.
The graph below evaluates a Hybrid MOS, an SJ MOSFET, and an IGBT in the PFC circuit of an air conditioner.
The efficiency curves reveal the features of the different transistor types explained above. The Hybrid MOS transistor maintains efficiency on a par with IGBTs under heavy load, while achieving efficiency far beyond that of an IGBT under light load.
This is an example of an air conditioner, but the features of the Hybrid MOS are highly useful in many other products as well. The relative positioning of the Hybrid MOS with respect to existing applications using IGBTs and applications that use SJ-MOSFETs are shown below. The ranges covered by the different transistor types with respect to power levels and switching frequencies are shown.
As indicated in the figure above, the Hybrid MOS can be substituted for the other transistors in the region within the red box, where the characteristics of the Hybrid MOS and the other transistors overlap. In addition, further development is conceivable in other areas within the red box where there is no overlapping. In SJ-MOSFET-based applications, the Hybrid MOS may be able to handle higher power levels while retaining basic characteristics. And in IGBT-based applications, the Hybrid MOS is expected to achieve higher efficiencies and faster speed, and consequently smaller size, in applications involving comparatively low power levels for IGBTs.
Please ask here about currently available products.
【Download Documents】Basics of Si Power Devices
In this handbook, although there are so many types of power devices using Si semiconductors, the basic points are explained, focusing mainly on diodes and transistors for power supply applications. It also introduces the procedure and decision method for transistor selection when designing circuits, as well as application examples that utilize each characteristic and feature.
List of articles related to the「Hybrid MOS Combines the Advantages of Both MOSFET and IGBT」
- What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Si Power Device
-
Basic
-
Introduction
- What are diodes? ? Introduction
-
What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
- Summary
-
Basic Alternating Current (AC)
- Electrical impedance
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
Summary
-
Introduction
- Evaluation
- Product Information
- FAQ