Si Power Device|Basic
What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
2017.07.06
Points of this article
・PrestoMOSs are ROHM SJ-MOSFETs that, in addition to high voltages, low on-resistances, and small total gate charges, also achieve fast reverse recovery times trr of the internal diode.
・By shortening the trr of the internal diode, inverter and motor driver circuits can be made smaller and more efficient.
The previous time, we explained, as examples of SJ-MOSFETs, the features of the standard AN series, low-noise EN series and high-speed KN series in ROHM’s lineup of SJ MOSFET product series. This time, we will discuss the advantages of a fast trr, taking as examples the two PrestoMOS™ series of SJ MOSFET devices with even faster trr values.
Fast trr SJ-MOSFETs: PrestoMOS FN Series
PrestoMOS MOSFETs are ROHM SJ-MOSFETs which, in addition to the SJ-MOSFET features of low on-resistances and small total gate charges combined with high voltages, also achieve high-speed reverse recovery times trr of the internal diode. The PrestoMOS FN series has trr values about 1/5 of those of standard-type AN series devices. At the same time, the reverse recovery current Irr is also reduced to about 1/3. Through these improvements, to begin with, switching losses can be reduced. Incidentally, the “Presto” in “PrestoMOS” from a tempo mark in music that is used to mean “rapid”.
The FN series with faster trr values was developed in order to reduce losses in inverter circuits and motor driver circuits, and to further reduce the number of components and advance circuit miniaturization by eliminating the need for external diodes. In general, these circuits are configured by combining MOSFETs or IGBTs and diodes. The reason for including the diodes is to suppress commutation losses that occur during the trr of the internal diode of the MOSFET or IGBT; normally, two external fast recovery diodes (hereafter “FRDs”) are necessary.
From the standpoint of current paths, these external FRDs are not needed, but the internal diode of a MOSFET does not have a very fast trr, and so the reverse current Irr during this time trr results in a large loss. In order to block this Irr, two FRDs are needed to secure a fast pathway for the regeneration current in an inverter or other circuit.
Thus, the need for FRDs of course increases the number of circuit components, and moreover, the addition of FRDs in the drain current (Id) pathway also increases losses while the MOSFET is ON.
PrestoMOSs were developed to shorten the trr of the internal diode, and so circuit operation with minimal losses can be achieved even without using these two FRDs. Consequently, the two FRDs become unnecessary, losses can be reduced, and compactness and high efficiency are made possible.
The following graphics illustrate the circuits in the power stage and present data comparing losses for a general power conditioner (inverter) circuit and for a motor driver circuit.
In the Power conditioner circuit, losses are compared when using a PrestoMOS and when combining a conventional MOSFET with FRDs. The PrestoMOS reduces regeneration losses because VF is lower than when using the FRDs.
In the example of a motor driver circuit, compared with an IGBT, the PrestoMOS achieves a lower VCE (for a MOSFET, VDS) in the low-ID region, and so reduces losses in this region. When targeting home appliances, use is dominant in the region where MOSFETs are superior, and so reduced power consumption can be expected.
PrestoMOS MN Series Further Reduces On-Resistance and Gate Capacitance
The MN series was developed by starting with the FN series and its fast trr values, and further reducing the on-resistance and the total gate charge. As indicated in the graphs below, a 32% reduction in A?Ron, and a 59% decrease in Ron?Qg, are achieved. This series was developed with the aim of further improving the efficiency of inverter circuits and the like.
Finally, we provide links to technical information for these two series. In order to better understand these products, it is important to carefully study the data sheet specifications and characteristic graphs.
【Download Documents】Basics of Si Power Devices
In this handbook, although there are so many types of power devices using Si semiconductors, the basic points are explained, focusing mainly on diodes and transistors for power supply applications. It also introduces the procedure and decision method for transistor selection when designing circuits, as well as application examples that utilize each characteristic and feature.
List of articles related to the「What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™」
- What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Si Power Device
-
Basic
-
Introduction
- What are diodes? ? Introduction
-
What are Transistors? – Categories and Features of Si Transistors
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- Hybrid MOS Combines the Advantages of Both MOSFET and IGBT
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Confirmation of the Chip Temperature
- Summary
-
Basic Alternating Current (AC)
- Electrical impedance
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
Summary
-
Introduction
- Evaluation
- Product Information
- FAQ