Switching Noise
Noise Occurring in Switching Power Supplies
2018.05.24
Points of this article
・In a loop in which currents are suddenly turned on and off during switching, high-frequency ringing (switching noise) occurs due to parasitic components.
・This switching noise can be reduced through optimization of the PCB wiring and other measures, but the noise that remains is conducted to an input power supply as common mode noise, and so measures to prevent leakage are necessary.
This time, we will study the noise that occurs in actual switching power supplies.
Noise Occurring in Switching Power Supplies
To begin with, we use the equivalent circuit for a synchronous step-down DC-DC converter to confirm switching current paths.
We label the high-side switch SW1, and the low-side switch SW2. When SW1 is ON (and SW2 is OFF), the current path runs from the input capacitor to SW1, and passes through the inductor L before reaching the output capacitor. When SW2 is ON (and SW1 is OFF), the current path runs from SW2 through L to the output capacitor. In the following diagram, each time the switches are turned ON/OFF, the current in the path indicated by the red line that is the difference between the above two paths changes abruptly. Because the change in current in this loop is sharp, high-frequency ringing occurs in the loop due to the inductance of the PCB wiring.
Below we indicate the relationship between ringing and the parasitic components of the external components and the mounting board that constitute a power supply circuit.
Parasitic components in the loop in which the current changes suddenly are shown in red in the above diagram. In any wiring there is a wiring inductance, and in general the inductance is about 1 nH per mm of wiring. Moreover, an equivalent series inductance ELS is present in a capacitor, and a parasitic capacitance exists between the terminals of a MOSFET. Due to these components, ringing at frequencies between 100 MHz and 300 MHz occurs at a switching node, as indicated in the red box. The current and voltage that occur can be calculated using two equations.
This ringing exerts various effects as high-frequency switching noise. Of course measures to address it can be taken, but parasitic components on the mounting board cannot all be eliminated through power supply ICs, and so innovations are necessary in the PCB wiring layout and through decoupling capacitors. Where the PCB layout is concerned, there is a detailed discussion in the section on “DC-DC Converter PCB Layout” that should be consulted.
Differential mode noise and common mode noise are explained here, and crosstalk is discussed in detail here. Common mode filters will be explained in a future section.
【Download Documents】Elementary EMC for Circuit Designers Working on EMC Issues
This handbook is designed to give designers who are going to work on EMC an idea of what EMC is. It promotes a sensible understanding of the relationship between EMC and the three perspectives of semiconductor devices, product specifications, and circuits and boards.
List of articles related to the「Noise Occurring in Switching Power Supplies」
Download Technical Documents
Downloadable materials, including lecture materials from ROHM-sponsored seminars and a selection guide for DC-DC converters, are now available.
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- Effective Use of Decoupling (Bypass) Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
-
Basics of EMC – Summary