DC-DC|Design
Noise countermeasures: corner wiring, conducted noise, radiated noise
2018.06.07
Points of this article
・Corner wiring should describe arcs, so that the change in wiring impedance is lessened and noise is not induced.
・Measures to deal with noise terminal voltage (conducted emissions) include beads and π filters selected according to the noise frequencies.
・To cope with noise electric field intensity (radiated noise), the placement of the input capacitor is optimized, and the steepness of the switching waveform is adjusted.
This is the first of two sessions devoted to an explanation of the relation between board layout and noise.
Measures to Address Noise at Corner Wiring
Wiring patterns will always require corners (bent sections), but EMI can be made worse depending on how the wiring is bent. Persons without experience in PCB layout may be doubtful, but this is the kind of knowhow that comes from PCB layout experience.
The graphic below illustrates better and worse methods of corner wiring. If the wiring is bent at a right angle in a corner, the impedance changes at the corner. This causes disruption of the current waveform, and waveform disruption known as reflection occurs. In wiring that passes high frequencies, such as at switching nodes, reflection can worsen the circuit EMI.
Preferred methods of bending the wiring include using 45° bends and arcs instead of right angles. The larger the radius of curvature of a bend, the smaller is the change in impedance.
Measures to Address Noise Terminal Voltage (conducted emissions)
The noise terminal voltage is noise that is fed back to the input line, and is also called conducted emission noise. The noise bands mainly appear at multiples of the oscillation frequency.
This noise can be suppressed by inserting a ferrite bead or a π filter. Such components to deal with noise must be selected for the band to be suppressed (the noise to be reduced). Hence the noise must first be confirmed, and the frequency determined. The following is an example of measured data for the noise terminal voltage.
Methods to Address Noise Electric Field Intensity (radiated noise)
Another noise type that must be studied is noise electric field intensity (radiated noise). Radiated noise in a DC-DC converter occurs due to the slopes of switching on/off waveforms and ringing; this noise appears in approximately the 100 MHz to 300 MHz range.
Ringing during switching signal rising and falling mainly arises from the wiring inductance between a MOSFET and the input capacitor; the magnitude of the inductance affects the noise.
As explained earlier in the discussion of input capacitor placement, by optimizing the input capacitor placement and wiring, the noise level can be reduced.
Measures that can be taken when radiated noise in a DC-DC converter circuit has exceeded a standard that must be met by the equipment in which the converter will be installed include using a more gradual switching waveform, and adding a snubber circuit.
The following waveform diagram shows an example of measured radiated noise. The results indicate somewhat intense noise in the region below 200 MHz.
Next time, we will explain methods for reducing this radiated noise in somewhat more detail.
【Download Documents】DC-DC Buck Converter PCB Layout Basics
This hand book shows the basics and examples of board layout for DC-DC buck converters. It explains the concept and precautions of PCB layout, which also greatly affects the stability of switching type DC-DC converters.
List of articles related to the「Noise countermeasures: corner wiring, conducted noise, radiated noise」
- Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
Download Technical Documents
Basic of Linear Regulators and Switching Regulators
Basic studies for linear regulators and switching regulators as a DC-DC converter.
DC-DC
- Basic
-
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
- Evaluation
- Application
- Product Information
- FAQ