DC-DC|Design

Overview of DC-DC Converter PCB Layout

2017.08.10

Points of this article

・When designing switching power supplies, PCB layout design is as important as the circuit design.

・If an inappropriate layout is used, problems such as noise, worsened regulation, and instability may arise.

This begins a new chapter on “DC-DC Converter PCB Layout” in the Design edition on DC-DC converters.

When designing DC-DC converters, of course the circuit configuration and selection of components are important, but the PCB layout is comparable in importance. Even if the circuit diagram and component values are reasonable, if the PCB layout is not appropriate, not only will performance suffer, but correct operation may not even be possible. It may sound a bit exaggerated, but in fact many problems with prototype devices not working properly originate in the PCB layout.

Moreover, a state in which “there’s a lot of noise, but anyways it’s working, for now” may be adequate as a “for now” power supply, but the noise that is occurring will lower the system S/N ratio, and it is far from rare for such problems to develop to the point where system specifications are not satisfied.

Problems originating in the PCB layout include noise in the output (including spikes and oscillation), worsened regulation, and unstable operation. In many cases, these problems can be resolved through appropriate layout. In this chapter we will explain appropriate layout with respect to the following areas.

Figure 3-a. Desirable arrangement of input capacitors

Figure 3-a. Desirable arrangement of input capacitors

  • ・Current paths during step-down converter operation
  • ・Ringing at switching nodes
  • ・Placement of input capacitors and output diodes
  • ・Placement of thermal vias
  • ・Placement of inductors
  • ・Placement of output capacitors
  • ・Feedback path wiring
  • ・Ground
  • ・Copper foil resistance and inductance
  • ・Via resistance, inductance, allowable current
  • ・Noise countermeasures: Corner wiring, conduction, radiation
  • ・Noise countermeasures: Snubber, boot resistor, gate resistor

First, important points regarding PCB layout are explained. You should read the rest of this chapter while keeping these points in mind.

Important Points in PCB Layout

  • ・Input capacitors and output diodes are placed on the same surface as IC pins, and as close to ICs as possible.
  • ・Thermal vias are provided as necessary.
  • ・Inductors minimize radiation noise from switching nodes, and so although while not as important as input capacitors, are arranged close to ICs.
  • ・The copper layer pattern area should not be made larger than necessary.
  • ・Output capacitors are placed close to inductors.
  • ・Feedback paths are wired so as to be kept far from noise sources such as an inductors and diodes.
  • ・Corner wiring is rounded.

In the next section, we explain the current paths of a switching power supply circuit, as a foundation for thinking about PCB layout.

【Download Documents】DC-DC Buck Converter PCB Layout Basics

This hand book shows the basics and examples of board layout for DC-DC buck converters. It explains the concept and precautions of PCB layout, which also greatly affects the stability of switching type DC-DC converters.