DC-DC|Design
Basic Operation of Step-Down Converters
2017.04.27
Points of this article
・In DC-DC converter design, selection of inductors and input and output capacitors is particularly important.
・Circuit operation, current paths, and the roles played by the different components must be understood.
In this chapter, we explain the methods for selecting the inductors and capacitors that are important components of step-down DC-DC converters in particular, the selection of which can have a major impact on performance and characteristics. In order to understand the components, it is necessary to know about the basic operation of a step-down DC-DC converter and the flow of currents in its operation. Hence by way of a review, we begin by explaining the basic operation and current paths.
Basic operation of step-down converters
Below, the basic circuit and operation of a step-down converter, as well as the flow of current, are illustrated.
- Fig. 1 shows the state in which the switching element Q1 is turned on.
- When Q1 is turned on, current passes from the input pin VIN to the coil L to charge the output smoothing capacitor CO, and the output current IO is supplied.
- The current flowing in the coil L at this time generates a magnetic field, and electrical energy is converted into magnetic energy and accumulated.
- Fig. 2 illustrates the state in which the switching element Q1 is turned off.
- When Q1 is turned off, the diode D1 turns on, and energy accumulated in L is discharged to the output.
The basic circuit diagram shown is of a diode-rectifier type (non-synchronous rectification) step-down circuit. In the case of synchronous rectification, D1 is replaced with a switching element (transistor), which is turned on and off in operation opposite that of Q1, but the basics are the same.
The diagrams below summarize Fig. 1 and Fig. 2 above, showing the voltage or current waveform at each major node.
It is easy to see how, as Q1 is turned on and off, the drain current ID, inductor current IL, as well as the output capacitor current ICO and input capacitor current ICIN change.
With a firm understanding of the circuit operation, one can understand the jobs performed by the various components and the characteristics these components should have.
Hereafter, with this operation and current flows in mind, we will proceed to explain inductor selection.
【Download Documents】Basic of Linear Regulators and Switching Regulators
Basic studies for linear regulators and switching regulators as a DC-DC converter.
List of articles related to the「Basic Operation of Step-Down Converters」
Download Technical Documents
Basic of Linear Regulators and Switching Regulators
Basic studies for linear regulators and switching regulators as a DC-DC converter.
DC-DC
- Basic
-
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
- Evaluation
- Application
- Product Information
- FAQ