AC-DC|Design
Selecting Critical Components: Input Capacitor and Balancing Resistor
2018.11.08
Points of this article
・Series-connected input capacitors are used to obtain the required rated voltage.
・Balancing resistors are inserted in order to obtain uniform voltages when capacitors are series-connected.
・Balancing resistors result in simple IR losses, so care must be taken in choosing resistance values.
In succession to the discussion of MOSFET selection in the preceding section, this time we determine the values of input capacitors and balancing resistors.
Selecting Critical Components: Input Capacitors C2, C3 and C4
The circuit diagram on the right is the part of a larger circuit related to the input. As input capacitors for input, the three capacitors C2, C3, and C4 are needed. To view the entire circuit, click here.
The capacitance of an input capacitor is determined using the following table.
As explained in “Design Example Circuit”, after an AC input voltage has been rectified, voltages are DC voltages, and so component values are set using the DC input voltage.
Input voltage specification: 300 to 900 VDC(400 to 690 VAC)
Pout=24V×1.1A=25W
From the above, Cin is 1×25 = 25 μF, and so a 33 μF capacitor is selected.
The input capacitor value is also related to the time over which an input voltage can be held when input is interrupted, among other matters, and so these other matters can also be considered when choosing a capacitance.
Next, the rated voltage of the input capacitor is studied before deciding on a value. As indicated above, this circuit handles fairly high voltages, and so a high rated voltage is required for an input capacitor. The rated voltage of an input capacitor must be at least as high as the maximum input voltage. Derating is performed with the maximum input voltage set at 80%.
Maximum input voltage/derating=900 V/0.8=1125 V
In order to cope with 1125 V, three 450 V capacitors are used in series to obtain a rated voltage of 450 V × 3 = 1350 V. Of course, in order to obtain a total static capacitance of 33 μF, the capacitance of each of the capacitors must be three times greater, and so 100 μF/450 V capacitors are selected.
Selecting Critical Components: Balancing Resistors R1, R2, R3, R4, R5 and R6
In order to obtain the required rated voltage, a method is used in which capacitors are connected in series; in this case, the voltage applied to all of the capacitors must be constant, and for this purpose, balancing resistors are inserted in parallel with each of the capacitors. As is seen in the circuit diagram, the balancing resistors are inserted in series between the input and GND, and so the current flowing in the balancing resistors simply becomes a loss; hence it is recommended that the resistance be 470 kΩ or higher. The losses of the balancing resistors R1, R2, R3, R4, R5, and R6 are as follows.
Balancing resistor loss (W) = Maximum input voltage × Maximum input voltage/sum of balancing resistances
=900V×900V/(470k×6=2.82MΩ)=0.287W
Summarizing, we have:
Input capacitors C2, C3, C4: 100 μF/450 V
Balancing resistors R1, R2, R3, R4, R5, R6: 470 kΩ
List of articles related to the「Selecting Critical Components: Input Capacitor and Balancing Resistor」
- Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
Download Technical Documents
Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
AC-DC
- Basic
-
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Evaluation
- Product Information
- FAQ