AC-DC|Design
Transformer T1 Design – 2
2018.09.06
Points of this article
・The core size, primary inductance and number of turns for a transformer T1 are calculated according to the procedure described.
・Calculations can be performed according to more or less the same approach as in “Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating Numerical Values)”
In the previous section, “Transformer T1 Design ? 1”, we explained the calculation procedure ① through ③ below. As Part 2 of this discussion, we here perform the remaining calculations ④ to ⑥, to complete design of the transformer T1.
- ①Setting a flyback voltage VOR
- ②Calculating the primary winding inductance Lp and
primary-side peak current Ippk - ③Determining the transformer size
- ④Calculating the primary winding turns Np
- ⑤Calculating the secondary winding turns Ns
- ⑥Calculating the VCC winding turns Nd
As explained in the previous section, parameters that must be derived for the transformer design are the core size, the inductance Lp, and the winding turns Np, Ns, Nd. In the previous section, we already calculated the core size and the inductance Lp.
Parameters Necessary for Transformer Design
Transformer core size | EFD30 or compatible |
---|---|
Lp (Primary winding inductance) | 1750μH |
Np (Primary winding turns) | (to be calculated in ④) |
Ns (Secondary winding turns) | (to be calculated in ⑤) |
Nd (VCC winding turns) | (to be calculated in ⑥) |
In addition, conditions imposed on the transformer T1 are an output of 24 V at 1 A, and VIN(DC) of from 300 V to 900 V.
Please consult the linked circuit diagram as necessary.
④Calculating the primary winding turns Np
As the fourth procedure, the number of primary winding turns Np is calculated. The maximum value of the flux density B(T) for general ferrite cores is 0.4 T at 100°C, and so we set Bsat = 0.3 T.
In order to avoid magnetic saturation, the AL value-NI characteristic must be confirmed and care taken to ensure that the transformer is used in a region where saturation does not occur. For this purpose, we use an AL value-NI characteristic graph.
For example, if we try setting Np = 50 turns, then we have
and the saturation region is entered.
The number of primary winding turns is set so as to avoid the saturation region.
In the case of Np = 64 turns,
and operation is in a region without saturation. Hence we set Np = 64 turns.
⑤Calculating the secondary winding turns Ns
Next, we calculate the secondary winding turns Ns. In “①Setting a flyback voltage VOR”, it was found that Np/Ns = 8, and so this is used here.
⑥Calculating the VCC winding turns Nd
From the following equation, the number of VCC winding turns Nd is found. It is assumed that VCC = 24 V and Vf_vcc = 1 V.
The 24 V for VCC is the standard required voltage for the BD7682FJ-LB, which is the IC used in this design. A SiC MOSFET is being driven, and so a gate voltage (OUT pin clamp voltage) of 18 V (typ) is needed.
With this, calculation of all the required parameters is complete. We have inserted the numerical values into the table that appeared previously.
Parameters Necessary for Transformer Design
Transformer core size | EFD30 or compatible |
---|---|
Lp (Primary winding inductance) | 1750 μH |
Np (Primary winding turns) | 64 turns |
Ns (Secondary winding turns) | 8 turns |
Nd (VCC winding turns) | 8 turns |
To conclude, we present a design example for a transformer based on these parameters.
List of articles related to the「Transformer T1 Design – 2」
- Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
Download Technical Documents
Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
AC-DC
- Basic
-
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Evaluation
- Product Information
- FAQ