AC-DC|Design
What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
2017.09.07
Points of this article
・Step-down converter operation is in either a continuous mode or a discontinuous mode.
・In DC-DC conversion, the continuous mode is generally used, but in AC-DC conversion at about 60 W, the discontinuous mode is often used.
table of contents
In our discussion of non-isolated AC-DC converter design, we begin by explaining circuit operation. The AC-DC converter we use as an example is generally called a “buck” converter. Originally a buck converter meant a step-down converter, but the term came to be used for DC-DC converters as well. While there are various theories, conventional standard step-down converters were diode-rectified (asynchronous) devices, and it became customary to refer to diode-rectified step-down converters as buck converters. Regardless of the names used, there are a number of step-down methods used in step-down converters, and the step-down converter of this example is the previously mentioned diode-rectified device.
Operation of Buck Converters
Below, a model of a basic step-down converter is used to explain the circuit operation. By gaining an understanding of the properties of current pathways and nodes from the basic operation, standards for selection of peripheral components and matters demanding attention will become clear. In the diagrams, we replace the high-side transistor and low-side diode with switches to explain operation schematically. The circuit principles are the same as those of diode rectification in a DC-DC converter, but the high voltage obtained by rectifying an AC voltage is directly switched to perform step-down voltage conversion, and so the transistor and diode acting as switches must withstand high voltages, for example 600 V or so.
- ・When the high-side switch (the transistor) turns on, a current IL flows in the inductor L, and energy is stored
- ・At this time, the low-side switch (the diode) is turned off
- ・The inductor current IL is expressed by the following equation (ton: ON-time)
- ・When the high-side switch (the transistor) turns off, the energy stored in the inductor is output through the low-side switch (the diode)
- ・At this time, the high-side switch (the transistor) is OFF
- ・The inductor current IL is expressed by the following equation (toff: OFF time)
Discontinuous Mode and Continuous Mode
In switching operation, there are two modes, a discontinuous mode and a continuous mode. They are compared in the following table.
The “operation” item for comparison is the waveform of the currents flowing in the primary windings and secondary windings of the transformer. In discontinuous mode, there is a period in which the inductor current IL is interrupted, hence the name, discontinuous mode. In contrast, in continuous mode there is no period in which the inductor current is zero.
In each mode, arrows indicate the tendencies for the inductor, the rectifying diode, the switching transistor, and the efficiency; an upward arrow “↑” means an increase, and a downward arrow “↓” indicates a decrease.
In the case of the continuous mode, when the switches are ON, a reverse current flows during the reverse recovery time (trr) of the rectifying diode, and losses occur due to this reverse current. In low-voltage switching DC-DC conversion, the reverse voltage of the rectifying diode is low and the reverse current is also small, and so generally the continuous mode is used, giving priority to reducing the output ripple voltage and harmonics. However, in AC-DC conversion, the diode reverse voltage is high and a large reverse current flows, and so discontinuous mode, in which a reverse current does not flow and losses are reduced, is generally used. However, the peak current becomes large, and when the load is large, sometimes operation in continuous mode is preferred.
Each mode has its advantages and disadvantages, but in general, the discontinuous mode is used up to about 50 to 60 W. At output powers above this, a decision is made taking into account the size of the transformer that can be accommodated and other factors. In this design example, the discontinuous mode is used.
【Download Documents】Methods of Designing Non-isolated PWM Flyback Converter
Explanations how to design a non-isolated buck converter using an AC-DC converter IC, as a next trial.
List of articles related to the「What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode」
- Overview of Design Examples of AC-DC Non-isolated Buck Converters
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
Download Technical Documents
Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
AC-DC
- Basic
-
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Evaluation
- Product Information
- FAQ