AC-DC|Design
Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
2016.05.30
Points of this article
・ After calculating numerical values, we move on to the design of a specific transformer structure.
・ Once a rough structural design is completed in addition to the calculations of numerical values,
the process of finalization can be speeded up with the help available from the manufacturers of
transformers.
This section presents Transformer T1 Structural Design [Part 2]. Whereas [Part 1] described Steps (1) to (4) in the procedure given below, [Part 2] covers Steps (5) to (7).
Part 1
(1) Selecting a bobbin
(2) Verifying the effective winding frame
(3) Determining a winding wire configuration
(4) Creepage distance and barrier tape
Part 2
(5) Selecting wiring materials
(6) Connection diagram, Layer construction,
Wire specifications
(7) Determining transformer specifications
(5) Selecting a wire material
With regard to the materials with which coils are made, polyurethane enameled copper wires (UEW) and polyester enameled copper wires (PEW) are commonly employed. However, in situations where the required creepage distance is difficult to attain, such as the inside of a small transformer, three-layer insulated wires should be utilized.
Since the degree of coupling can be increased by winding the wire to the full extent of its winding width, select a wire diameter that permits winding to the full extent of the winding width.
In terms of wire diameter, the smaller the wire diameter, the lower the parasitic capacitance and the lower the effect of the skin effect, at the expense of an increase in current density. As a rule of thumb, a wire diameter in the range of 4 to 8 A/mm2 current density should be selected.
An example for the current density calculation is shown below. Calculation results at ①, ② and ③ of “Transformer Design (Calculating numerical values)” are used.
According to the maximum duty cycle, Duty(max)=0.424; the primary side maximum current, Ippk=2.32A and the secondary side maximum current, Ispk=12.5A, the calculation results for the primary side effective current, Iprms and the secondary side effective current, Isrms are shown as follows:
Where, if the current density is 6A/mm2, the wire diameter is calculated by the following formula.
In this example, the secondary side windings consist of 2 layers with 2 parallel rows, then 4 windings exist
* Note that the above calculations aren’t considered on a proximity effect and the skin effect.
Then Calculating the current density with a selected wire diameter, and to confirm that the current density is within 4 to 8A/mm2 as the target figure.
These calculations are exclusive of the proximity and skin effects. The proximity effect refers to the phenomenon in which the current, flowing through nearby conductors, is affected by the excited magnetic fields and fails to uniformly flow through the conductors. In the skin effect, at high frequencies the current tends to concentrate in the outer edges of the conductor.
For the organization of coils, in [Transformer Design (Structural design) ? 1] see the sandwich coil configuration in [(3) Determining a winding wire configuration] and the succeeding items, [(6) Connection diagram, Layer construction, Wire specifications].
If a wire diameter that precisely fills your needs is not available or in cases where the properties need to be improved further, it would be helpful to utilize Litz wires. A Litz wire consists of thin wire materials twisted together, and it minimizes the skin effect that would accrue from the use of thin wires. When used in combination, multiple Litz wires can increase the cross-sectional area.
Finally, check for any increase in the temperature of the transformer, and perform adjustments as necessary.
(6) Connection diagram, Layer construction, Wire specifications
The kinds of wiring and layer organizations to be attained should be diagrammed. Coil specifications should be clearly documented in the form of tables. These items are necessary as part of design drawings in requesting for prototyping of the transformer to be created.
The wiring diagram shown below (in the left section) describes which signal lines are to be connected to which pins in the power supply circuit. Because the type of wiring impacts the board layout, it should be set up in connection with the board layout design task.
The layer configuration diagram (in the lower right) describes the type of organization that has been decided upon. In this design, with importance attached to the properties to be attained, the sandwich winding is selected that increases the degree of coupling.
Coil specifications: As mentioned above, select a wire diameter that takes up the full extent of the winding width. Also, make sure that the thickness direction of the winding frame fits within the allowable range.
(7) Determining transformer specifications
After calculating the numerical values and designing the structure, finally we create the type of transformer specifications described below.
Required information includes:
- Wiring
- Structure
- Specifying a core and a bobbin
- Inductance, turns, and wire diameter
- Isolation performance and assembly instructions
In creating a transformer, once these items are fixed, most manufacturers of transformers would be happy to fabricate a trial unit. Some transformer manufacturers would be willing to undertake prototyping based on a simpler set of specifications, such as input/output voltages and frequencies. Ask each manufacturer the minimum set of specifications that needs to be spelled out explicitly before a trial fabrication can be undertaken.
【Download Documents】Design Example for PWM Flyback Converter
ROHM’s seminar materials provided at the seminar venue. Explanation how to design a flyback converter using a power supply IC.
List of articles related to the「Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2」
- Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
Download Technical Documents
Basic of AC-DC Conversion
Basic studies to understand AC-DC converters and to go designing.
AC-DC
- Basic
-
Design
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Want are Isolated Flyhback Convertors?
- Isolated Flyback Converter Basics: What is Switching AC-DC Conversion?
- Isolated Flyback Converter Basics: What are Characteristics of Flyback Converter?
- Isolated Flyback Converter Basics: Flyback Converter Operation and Snubber
- Isolated Flyback Converter Basics: What are Discontinuous Mode and Continuous Mode?
- Design Procedure
- Determining Power Supply Specifications
- Choosing an IC for Design
- Designing Isolated Flyback Converter Circuits
- Designing Isolated Flyback Converter Circuits: Transformer Design (Calculating numerical values)
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 1
- Designing Isolated Flyback Converter Circuits: Transformer Design (Structural Design) – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 1
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? MOSFET related – 2
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? CIN and Snubber
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? Output Rectifier and Cout
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components ? VCC of IC
- Designing Isolated Flyback Converter Circuits: Selecting Critical Components – IC Settings Etc.
- Designing Isolated Flyback Converter Circuits: Addressing EMI and Output Noise
- Example Board Layout
- Summary
-
Overview of Design Examples of AC-DC Non-isolated Buck Converters
- What are Buck Converters? – Basic Operation and Discontinuous Mode vs. Continuous Mode
- Selection of Power Supply ICs and Design Examples
- Selecting Critical Components: Input Capacitor C1 and VCC Capacitor C2
- Selecting Critical Components: Inductor L1
- Selecting Critical Components: Current Sense Resistor R1
- Selecting Critical Components: Output Capacitor C5
- Selecting Critical Components: Output Rectifying Diode D4
- EMI Countermeasures
- Board Layout and Summary
-
Introduction
- Design Procedure
- IC Used in Design
- Power Supply Specifications and Replacement Circuit
- Synchronous Rectifying Circuit Section: Selection of Synchronous Rectifying MOSFET
- Synchronous Rectification Circuit Section: Power Supply IC Selection
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-C1, R3 at MAX_TON Pin, and VCC Pin
- Synchronous Rectification Circuit Section: Selection of Peripheral Circuit Components-D1, R1, R2 at DRAIN Pin
- Shunt Regulator Circuit Section: Selection of Peripheral Circuit Components
- Troubleshooting ①: Case When Secondary-Side MOSFET Suddenly Turns OFF
- Troubleshooting ②: Case When Secondary-Side MOSFET Turns On Due to Resonance Under Light Loading
- Troubleshooting ③: Case When, Due to Surge, VDS2 Rises to Above Secondary-Side MOSFET VDS Voltage
- Comparison of Efficiency of Diode Rectification and Synchronous Rectification
- Points to Note Relating to PCB Layout
- Summary
-
Introduction
- Power Supply ICs Used in Design: Optimized for SiC MOSFETs
- Design Example Circuit
- Transformer T1 Design – 1
- Transformer T1 Design – 2
- Selecting Critical Components: MOSFET Q1
- Selecting Critical Components: Input Capacitor and Balancing Resistor
- Selecting Critical Components: Switch Setting Resistors for Overload Protection Points
- Selecting Critical Components: VCC-Related Components of Power Supply ICs
- Selecting Critical Components: Components Related to Power Supply IC BO (Brownout) Pins
- Selecting Critical Components: Components Related to Snubber Circuits
- Selecting Critical Components: MOSFET Gate Drive Adjustment Circuit
- Selecting Critical Components: Output Rectifying Diode
- Selecting Critical Components: Output Capacitors, Output Setting and Control Components
- Selecting Critical Components: Current Sense Resistors and Components Related to Detection Pins
- Selecting Critical Components: Components for Dealing with EMI and Output Noise
- PCB Layout Example
- Example Circuit and Component List
- Evaluation Results: Efficiency and Switching Waveform
- Summary
-
Overview of Design Method of PWM AC-DC Flyback Converters
- Evaluation
- Product Information
- FAQ